Price: $5.20

    Quantity:

    This DHT11 Temperature and Humidity Sensor is powerful and easy to use! The DHT11 has a full range temperature compensation, low power consumption, long term stability and calibrated digital signal. A high-performance 8-bit microcontroller is integrated in the sensor with calibration-coefficient saved in OTP memory to provide accurate temperature readings. Reliable and inexpensive with plenty of documentation and projects online.

    Features:
    • Standard assembling structure (two 3mm holes with multiple of 5cm as interval)
    • Easy to recognizes sensor interface ("A" for analog and "D" for digital)
    • Icons to simply illustrate sensor function
    • High quality connector
    • Immersion gold surface
    • Wider voltage range: 3.3V to 5V
    • Temperature range :0-50 °C error of ± 2 °C
    • Humidity :20-90% RH ± 5% RH error
    • Interface: Digital