If you feel that you've received this message in error, please click here for more information.

Price: $28,990.00 In Stock

    Specifications

    • Product Weight
    • Max Payload
    • Max Reach
    • Rated Voltage
    • Repeatability
    • Communication
    • 37kg
    • 16kg
    • 1223mm
    • DC48V
    • ±0.02mm
    • TCP/IP, Modbus, EtherCAT, WIFI

    Software Features

    Hardware Features

    SPECIFICATIONS CR3

    • Product Weight
    • Max Payload
    • Max Reach
    • Rated Voltage
    • Repeatability

    • 16.5kg
    • 3kg
    • 795mm
    • DC48V
    • ±0.02mm

    SPECIFICATIONS CR5

    • Product Weight
    • Max Payload
    • Max Reach
    • Rated Voltage
    • Repeatability

    • 23kg
    • 5kg
    • 1096mm
    • DC48V
    • ±0.02mm

    SPECIFICATIONS CR10

    • Product Weight
    • Max Payload
    • Max Reach
    • Rated Voltage
    • Repeatability

    • 38kg
    • 10kg
    • 1525mm
    • DC48V
    • ±0.02mm

    SPECIFICATIONS CR16

    • Product Weight
    • Max Payload
    • Max Reach
    • Rated Voltage
    • Repeatability

    • 37kg
    • 16kg
    • 1223mm
    • DC48V
    • ±0.02mm



    Collaborative Robot Series

    Support payloads of 3kg, 5kg, 10kg, and 16kg.
    Safe to work alongside, and cost-effective.
    Hand guidance, collision detection and trajectory reproduction.
    Ideal for application scenarios that entail human-robot collaboration.

    Multiple Control Methods

    Low latency & high Noise immunity.
    Support controls on Android, iOS and Windows.
    High performance network card with transmission up to 433Mbps.

    Robot Hand Guidance

    Intelligent Interactive Panel is embedded with LEDs, indicating the status of the robot.
    One touch of the button enables you to drag and move the robot to teach it a specific path.

    20 Minute Setup
    1 Hour to Put into Application

    Low latency & high Noise immunity.
    Support controls on Android, iOS and Windows.
    High performance network card with transmission up to 433Mbps.

    Wide Compatibility

    Wide compatibility with a wide array of peripheral components.
    Suitable for feeding, assembly, inspection, handling, screw-driving, sanding, and gluing.
    Multiple I/O and communication interfaces unlock unlimited expansion possibilities.
    The addition of software/API constitutes a DOBOT open platform where a greater collection of accessories are compatible

    DOBOT SafeSkin

    Wearable collision detection solution tailored by DOBOT for collaborative robots.
    Feature large area coverage, 15cm intrusion detection range, fast response and anti-interference.
    Adopt the Middle Section Collision Detection Technology.
    Ensure high efficiency production while providing cobots.
    with non-contact proximity sensing and collision prevention.

    Pre Section Collision Detection Technology

    No prior warning and speed reduction needed.
    Able to intervene in what the robot is doing to avoid injuries or damages.
    Reduce collision damage by 90% for medium and low-speed operation.
    Ensure safe industrial production in a high efficient manner.


    Control Software for CR Cobot Series


    Software

    Hardware


    Packages

    The PGC-Series is suitable for harsh working environments with the high protection of IP54 and IP67 and features an integrated controller allowing the gripper to be used without an external controller. The gripper is self-locking and able to maintain the gripping of objects when the power is off. The series also features intelligent feedback for monitoring gripping and rotation status as well as drop detection.


    Learn more about the PGC Series Grippers: PGC-50 / PGC-140 / PGC-300

    The AG-Series of grippers for industrial robots / cobots are ideal for loading, pick & place, assembly, machine inspection, electronics and more. The linkage-type adaptive grippers are plug-n-play with most brands of collaborative robots and offer the ability to grip round, spherical objects with the use of the flexible finger design.


    Learn more about the AG Series Grippers: AG-95 / AG-145

    Specifications

    DOBOT CR16

    • Weight
    • Maximum Payload
    • Max Reach
    • Rated Voltage
    • Maximum Speed of TCP
    • Repeatability
    • Communication
    • IP Rating
    • Temperature
    • Power
    • 37kg
    • 16kg
    • 1223mm
    • DC48V
    • 3m/s
    • ±0.02mm
    • TCP/IP, Modbus, EtherCAT, WIFI
    • IP54
    • 0~45°
    • 350W

    Maximum Joint Speed

    • J1
    • J2
    • J3
    • J4
    • J5
    • J6
    • 120°/s
    • 120°/s
    • 180°/s
    • 180°/s
    • 180°/s
    • 180°/s

    Joint Ranges

    • J1
    • J2
    • J3
    • J4
    • J5
    • J6
    • ±360°
    • ±360°
    • ±160°
    • ±360°
    • ±360°
    • ±360°

    Drawings