If you feel that you've received this message in error, please click here for more information.

Price: $2,999.00 In Stock

    Specifications

    • Degrees of Freedom
    • Payload
    • Max. Reach
    • Repeatability
    • Weight
    • Footprint
    • 4
    • 500g (Max. 750g)
    • 440mm
    • ±0.05 mm
    • 8kg
    • 190mm x 190mm

    Hardware Features

    MG400 is a lightweight desktop robot with a footprint smaller than a piece of A4 paper. Engineered to be lightweight, user-friendly and safe, MG400 can be easily integrated into any production line or lab bench, making it universally accessible and affordable. Because of its cost and capabilities, MG400 thrives in applications with small-scale production, laboratory automation, research and development.

    DOBOT MG400 is made for small and mid-sized businesses that have to deal with seasonal demands and high degrees of customization. This industrial-grade, compact robot can adapt to short-run productions seamlessly and customers can use it to automate processes including testing touch screen, loading and unloading parts, dispensing, quality inspection, etc.


    Industrial Grade Performance

    MG400 has a controller design based on Linux real-time system and makes use of the most advanced 1-to-4 servo drive technology. All axis's use a low-voltage DC servo motor with high precision, absolute position encoders and mechanical transmission parts with low backlash. All of these allow the MG400 to produce a superior repeatability of up to  ±0.05mm.

      MG400 is designed with small-scale production in mind. With a 190mm (7.48 inches) ×190mm(7.48 inches) footprint, the robot is lightweight enough to carry in a backpack, and compact enough to sit on a desk or workbench as well as alongside an existing production line or cell, offering you full flexibility across your business.



      Multiple Controls for Beginners & Professionals

      MG400 is programmable through teach and playback, block program and LUA scripting, suitable for beginners with no programming experience and veteran programmers alike.




      .


      So Gentle It Can’t Even Hurt a Balloon

      With safety as its core, MG400 adopts an advanced collision detection algorithm with a collision force threshold less than 12N. The robot stops immediately when it touches an obstacle, putting it in the same league as the world’s best cobots.

      Teaching MG400 is as Easy as Moving Your Own Hand

      With dynamic gravity compensation algorithm adopted in the robot, first-time users can effortlessly move the robot wherever they like. MG400 will be able to move to these taught with best-in-class precision.




      Open Ecosystem for Compatibility, Expandability and Scalability

      MG400 is compatible with a range of other technologies, making it suitable for advanced and complex applications. With the support of TCP/IP and MODBUS TCP, the robot can be connected to a wide range of technologies such as:

      • smart cameras for dynamic positioning of variable parts on conveyor belts,
      • PLCs for multi-robot collaboration,
      • third-party visual software such as DobotVisionStudio – giving you the required flexibility to create quick and simple testing applications,
      • various types of plug and play grippers, making it faster for users to set up applications,
      • and even robotic application programs customized by users.

      Wide Range of Grippers & End Tools
      Vision-Based Dynamic tracking

      Software

      Teach and Playback
      Block Program
      LUA Script

      Hardware

      Industrial Grade Performance

      Vibration Suppression Algorithm
      rueMotion Algorithm for High Accuracy Trajectory
      Wide Range of Grippers & End Tools
      Vision-Based Dynamic tracking

      Packages

      Specifications

      MG400

      • Degrees of Freedom
      • Payload
      • Max. Reach
      • Repeatability
      • Weight
      • Footprint
      • Power
      • Rated Voltage
      • Rated Power
      • Environment
      • 4
      • 500g (Max. 750g)
      • 440mm
      • ±0.05 mm
      • 8kg
      • 190mm x 190mm
      • 100~240 V AC, 50/60 Hz
      • 48v
      • 150W
      • 0 ℃ ~40 ℃

      Drawings