Specifications
Whole Family Specifications
Cobot Name | Maximum Reach | Repeatability | Maximum Payload | Product Weight | Total Workspace | Recommended Workspace |
---|---|---|---|---|---|---|
CR3 | 795mm | ±0.02mm | 3kg | 16.5kg | 1590mm | 1113mm |
CR5 | 1096mm | ±0.02mm | 5kg | 23kg | 2192mm | 1534mm |
CR10 | 1525mm | ±0.03mm | 10kg | 38kg | 3050mm | 2135mm |
CR16 | 1223mm | ±0.03mm | 16kg | 37kg | 2446mm | 1712mm |
Controller Specifications

Product | Dobot CC161 |
Axis Control | 6 axes + external axes |
Input Power | 100V~240V AC, 47Hz~63Hz |
Output Power | 48V DC, Max 20A |
Communication Interface | EtherCAT (used for external axis), Ethernet |
I/O Interface |
|
Operating Environment |
|
IP Rating | IP20 |
Cooling Method | Forced Air Cooling |
End Effector
End Effector Size

Load Description
The robot actuator can bear the load of the cylinder whose center of mass is located at an axial distance of LD80mm from the center of the end effector and a radial distance of LR60mm and no more than maximum payload.

In-Depth CR-Series Arm Specifications
This section provides links to each of the CR-Series Arms’ more detailed specifications.
Certifications
The Dobot CR-Series cobots and their controllers are UL 1740 certified by SGS North America. You can download the certificate and procedure below.