LoCoBot WidowX-200

Default Servo Configurations
ID | Joint Name | Servo | Baudrate |
---|---|---|---|
1 | waist | XM430-W350 | 1Mbps |
2 | shoulder | XM430-W350 | 1Mbps |
3 | shoulder_shadow | XM430-W350 | 1Mbps |
4 | elbow | XM430-W350 | 1Mbps |
5 | wrist_angle | XM430-W350 | 1Mbps |
6 | wrist_rotate | XL430-W250 | 1Mbps |
7 | gripper | XL430-W250 | 1Mbps |
10 | pan | 2XL430-W250 | 1Mbps |
11 | tilt | 2XL430-W250 | 1Mbps |
Drawings

Manipulator
For more detailed information about the WidowX-200, see its documentation.