The Dual Quick Changer enables you to use our end-of-arm tools together in a single cycle. With this innovative solution you can use two RG2 grippers or an RG6 gripper with a VG10 – it’s entirely up to you. Quickly and seamlessly switch between our tools to maximize the utilization of your robots with the Dual Quick Changer.
Up-time is dramatically increased as the machine is running whilst parts are picked and placed.
Tool changing within 5 seconds.
Providing more available hours e.g. for CNC machine.
The Dual Quick Changer offers the same flexibility and fast tool changing as the regular Quick Changer – only now, you can equip your robot with two end-of-arm tooling (EoAT) attachments simultaneously. By equipping your robotic arm with two end effectors you enable the use of two tools in a single cycle, improving productivity by 50% or more. The Dual Quick Changer comes with a low built-in height and weight and is designed to fit all major robot brands. Consequently, you can use our tools interchangably with your existing robots for maximum efficiency.
Allowing robot operators to quickly change tooling in addition to eliminating downtime between various processes.
Ideal for CNC machine tending to speed up cycle time.
Patented, reliable and easy-to-use locking mechanism. Enables simple and fast locking and unlocking, letting even unexperienced operators change the robot’s EoAT in a few seconds.
OnRobot’s Dual Quick Changer can handle workpieces that combined weigh up to 20 kg.
Can be used on any robot arm, drone, or other equipment with an ISO-9409-1 flange.