Item #: RO-902-0078-000
Availability: Discontinued notify me
Price: $2,590.00


    The DYNAMIXEL PRO line of Robot Actuators is ROBOTIS's new solution for full-scale robots. These new actuators have incredibly high power and precision, making them ideal for for everything from advanced robotics to industry applications. Using ROBOTIS's frame system for the DYNAMIXEL PRO, you'll be able to rapidly create a variety of different systems and robots. These new servos have position, speed, AND torque based commands.

    The H54-100-S500-R uses a RS-485 communication protocol, a 500:1 gear ratio, a straight type gear reduction system, and has 100W output. Variant options will be available in the future.

    Features

    • Electrical current sensing based control
    • Internal temperature sensing
    • Position-based command
    • Torque-based command
    • Speed-based command
    • Straight Cycloid type detachable reduction gear various options will be available in the future (Straight, Right Angle, Belt)
    • RS-485 communication layer - various communication options will be available in the future (RS-485, CAN, TTL, Ethercat)
    • Various optional frames

    Package Contents

    • 1 x H54-100-S500-R
    • 2 x 4P Cable 600mm
    • 1 x 2P External Power Connector 600mm
    • 20 x M3-8mm SHCS (Hex Wrench Bolt)

    Like other DYNAMIXEL Robot Actuators, DYNAMIXEL PRO Robot Actuators are network driven, which means they can each be addressed with a unique ID. This ID can be set dynamically, making it easy for users to configure their actuators for their specific robot. The communication ports on the DYNAMIXEL PROs can be daisy-chained from one servo to the next, and hubs can be used to chain servos outward from a central location.

    In addition to easy configuration and wiring, the networked nature of the DYNAMIXEL PROs makes it easy to send commands to the actuators, whether you want to set a positional command, a speed goal, compliance slopes, or a variety of other parameters. Users can also receive feedback from the unit, including present position, temperature, voltage, current goal position/speed/torque values and more. Users can even set the intensity values on the built in RGB LEDs to create an array of different colors for debugging purposes.

    Each DYNAMIXEL PRO has a built in microcontroller that handles all of the communication and calculations needed to make the servo work as efficiently as possible. Because the microcontroller handles all of these calculations, your main controller is free to handle other processes, and only needs to send the servos positional, speed, or torque commands. The microcontroller can also monitor the motor and shut it down if certain parameters are exceeded (too high temperature, too high/low voltage, too much torque, etc).

    The modular design of the DYNAMIXEL PRO Robot Actuators makes them very easy to work with. These actuators are great for integrating into other robot projects, or for creating new robots from the ground up. A variety of frame pieces makes it even easier to create joints and connect servos together.

    The USB2DYNAMIXEL will allow you to control DYNAMIXEL PROs via the DYNAMIXEL SDK 2.0 for DYNAMIXEL PRO(Windows/Linux). You can also use the DYNAMIXEL Wizard to test and configure your DYNAMIXEL PRO servos.

    DYNAMIXEL PRO robot Actuators are the servos behind the highly successful THOR-MANG robot, a competitor in the DARPA Robotics Challenge. This humanoid robot leverages the power and precision of the DYNAMIXEL PRO Robot Actuators to produce some amazing results!

    All DYNAMIXEL PRO Robot Actuators have a 8-10 week lead time.

    Specifications

    Servo Model H54-100-S500-R
    Rated Voltage 24 V
    No Load Speed 33.3 RPM
    No Load Current 1.13 A
    Continuous Operation Speed 30.1 RPM
    Continuous Operation Torque 24.8 Nm
    Continuous Operation Current 5.5 A
    Resolution 501,900 steps/rev
    Gear Ratio 502
    Backlash 3.5 arcmin
    Interface RS-485
    Operating Temperature 5-55 C
    Dimensions 54 x 54 x 108 mm
    Weight 732 g