Due to the Covid-19 pandemic phone support has been reduced, if you have any questions regarding your order or technical / sales inquiries please reach out to us at TRsupport@trossenrobotics.com.
Item #: RO-902-0006-000
Availability: Discontinued notify me
Price: $139.90


    The RX-24F Dynamixel Robot Servo Actuator- fully compatible with the RX-28 formfactor and protocol. Twice the speed, but with lower torque and voltage requirements! More than just a digital servo, it's a highly sophisticated robotic component. Each servo has the ability to track its speed, temperature, shaft position, voltage, and load. As if this weren't enough, the control algorithm used to maintain shaft position can be adjusted individually for each servo, allowing you to control the speed and strength of the motor's response. All of the sensor management and position control is handled by the servo's built-in microcontroller. This distributed approach leaves your main controller free to perform other functions.

    RX-24F Stats
    Operating Voltage 12V
    Stall Torque* 26 kg·cm
    360 oz·in
    No-load Speed 0.079 sec/60°
    Weight 67g
    Size 50.6 x 35.6 x 35.5 mm
    Resolution 0.29°
    Reduction Ratio 1/193
    Operating Angle 300° or Continuous Turn
    Max Current 2400mA
    Standby Current 50 mA
    Operating Temp -5°C ~ 85°C
    Protocol RS485 Asynchronous Serial
    Module Limit 254 valid addresses
    Com Speed 7343bps ~ 1Mbps
    Position Feedback Yes
    Temp Feedback Yes
    Load Voltage Feedback Yes
    Input Voltage Feedback Yes
    Compliance/PID Yes
    Material Metal Gears &
    Engineering Plastic Body
    Motor Maxon RE-MAX
    Manual Download RX-24F Manual
    Controller List USB2Dynamixel
    CM2+

    *Stall torque is the maximum instantaneous and static torque. ROBOTIS recommends that your robot or project uses 1/5 or less of the stall torque to create stable motions.

    RX-24F/28 Servo Documentation: RX-24F/28 Technical Drawings & 3D Models:
    • RX-24F/28 Dimensional Drawing (PDF)
    • RX-24F/28 Dynamixel 3D Models (STP)
    • HN07 Series Servo Horn Drawings (DWG)
    • FR07 Series Frame Set Drawings (DWG)
    • FR07 Series Frame Set 3D Models (STP)
    Note: You can view DWG files using a free download of eDrawings Viewer. Various CAD apps support STP & DWG Files.