The AX-12A Starter Kit is a perfect starting point for any serious project using the Robotis DYNAMIXEL actuators. It contains everything needed to interface AX-12A series servos with the U2D2, including power/hub breakouts, and a cable pack. This kit provides access to the DYNAMIXEL API, Roboplus DYNAMIXEL Wizard for firmware updates, recovery, and an easy to use UI to configure & test servo attributes.
Kit Includes:
DYNAMIXEL AX-12AU2D2AX/MX Power Hub200mm 3 Pin DYNAMIXEL Compatible...