The DYNAMIXEL XH430-V350-R is a High Performance RS-485 Servo in the DYNAMIXEL X-Series. Using the Same form factor as the other 430 series servos in the X-Series line, the DYNAMIXEL XH430-V350-R has a high Stall Torque rating, making it suitable for robots that need strength more than they need speed.
DYNAMIXEL X-Series is a new line-up of high performance networked actuator module, which has been widely used for building multi-joint robots with reliability and expandability.
Features
- Improved Torque, Compact Size
- Enhanced Durability and Expandability
- Hollow Back Case Minimizes Cable Stress (3-way-routing)
- Direct Screw Assembly to the Case(without Nut Insert)
- Improved Heat Sink Featuring an Aluminum Case
- 6 Operating Modes
- Current-Based Torque Control (4096 steps, 2.69mA/step)
- Profile Control for Smooth Motion Planning
- Trajectory Data and Moving Status (In-Position, Following Error, etc.)
- Energy Saving (Reduced Current from 100mA to 40mA)
Package Contents
- 1x DYNAMIXEL XH430-V350-R
- 1x HN12-N101
- 1x Teflon Washer (for horn assembly
- 1x Robot Cable-X4P 180mm
- 1x Robot Cable-X4P Convertible 180mm
- 16x M2.5 * 4 Bolt
- 1x M2.5 * 6 Bolt
- 10x M2 * 3 Bolt
- 8x Spacer Ring
Compatible Devices
- Embedded Board : OpenCM9.04 + 485 Expansion Board
- PC Interface : USB2Dynamixel (Molex-JST Convertible Cable is required)
|
|
Model Number
|
XH430-V350-R
|
Weight (g)
|
82g
|
Dimensions (mm)
|
28.5mm x 46.5mm x 34mm
|
Gear Ratio
|
353.5 : 1
|
Operation Voltage (V)
|
24
|
Stall Torque (N.m)
|
3.3
|
Stall Current (A)
|
0.7
|
No Load Speed (RPM)
|
31
|
|
MCU
|
ST CORTEX-M3 (STM32F103C8 @ 72MHZ,32BIT)
|
Position Sensor
|
Contactless absolute encoder (12BIT,360°) by AMS
|
Motor
|
Maxon Motor
|
Resolution
|
About 0.088° x 4,096
|
Operating Range
|
Position Control Mode : 360°
Velocity Control Mode : Endless Turn
|
Input Voltage (V)
|
24V (Recommended voltage : 24V)
|
Operating Temperature (°C)
|
-5°C ~ 80°C
|
Command Signal
|
Digital Packet
|
Protocol Type
|
RS485 Asynchronous Serial Communication (8bit,1stop, No Parity)
|
Link (physical)
|
RS485 Multi Drop Bus (daisy chain type connector)
|
ID
|
253 ID (0~252)
|
Baud Rate
|
9600 bps ~ 4.5 Mbps
|
Feedback
|
Position, Velocity, Current, Realtime tick, Trajectory, Temperature, Input Voltage, etc.
|
Material
|
Case : Metal (Front, Middle)
Engineering Plastic (Back)
Gear : Full Metal
|
Standby current
|
36 mA
|
Documentation and Downloads: