Features
DYNAMIXEL is a robot exclusive smart actuator with fully integrated DC Motor + Reduction Gearhead + Controller + Driver + Network in one DC servo module.
The DYNAMIXEL XH / XM-Series offers a variety of control techniques based on high-performance current sensing algorithms.
It adopts the aluminum case and adopts the new technology such as the hollow cable fastening structure for users’ convenience.
1. 6 Operating Modes
Torque Control, Velocity Control, Position Control, Extended Position Control, Current based Position Control, PWM Control
2. Profile Control for Smooth Motion Planning
3. Improved Heat Sink Featuring an Aluminum Case
4. Hollow Back Case Minimizes Cable Stress (3-way-routing)
5. Direct Screw Assembly to the Case (without Nut Insert)
6. Energy Saving (Reduced Current from 100mA to 40mA)
7. 28.4% reduced volume compared to the MX-106
8. Support synchronous control mode
9. Support external I / O port support
Package Components
XM540-W270-T | 1 |
HN13-N101 | 1 |
Teflon Washer (for Horn Assembly) | 1 |
Robot Cable-X3P 180mm | 1 |
Robot Cable-X3P (Convertible) 180mm | 1 |
3P Sync Cable 160mm | 1 |
Wrench Bolt WB M2.5x5 | 16 |
Wrench Bolt WB M2.5x4 | 10 |
Wrench Bolt WB M3x8 | 1 |
Spacer Ring | 8 |
Compatible Products
Controller : OpenCM 485 Expansion Board, OpenCR1.0
Interface : USB2Dynamixel, U2D2
Factory Default Settings
ID : 1
Baud Rate : 57600bps
(User can change various settings including ID and baud rate according to environment)
Model Number
|
XM540-W270-T |
Weight (g)
|
165g
|
Dimensions (mm)
|
33.5mm x 58.5mm x 44mm
|
Gear Ratio
|
272.5 : 1
|
Operation Voltage (V)
|
11.1
|
12
|
14.8
|
Stall Torque (N.m)
|
10.0
|
10.6
|
12.9
|
Stall Current (A)
|
4.2
|
4.4
|
5.5
|
No Load Speed (RPM)
|
28
|
30
|
37
|
|
MCU
|
ST CORTEX-M3 (STM32F103C8 @ 72MHZ,32BIT)
|
Position Sensor
|
Contactless absolute encoder (12BIT,360°) by AMS
|
Motor
|
Coreless Motor
|
Resolution
|
0.088° x 4,096
|
Operating Range
|
Position Control Mode : 360°
Velocity Control Mode : Endless turn
|
Input Voltage (V)
|
10~14.8V (Recommended voltage : 12V)
|
Operating Temperature (°C)
|
-5°C ~ 80°C
|
Command Signal
|
Digital Packet
|
Protocol Type
|
Half Duplex Asynchronous Serial Communication (8bit, 1stop, No Parity) |
Link (physical)
|
TTL Level Multi Drop Bus |
ID
|
253 ID (0~252)
|
Baud Rate
|
9600 bps ~ 4.5 Mbps
|
Feedback
|
Position, Velocity, Current, Realtime tick, Trajectory, Temperature, Input Voltage, etc.
|
Material
|
Case : Metal (Front, Middle)
Engineering Plastic (Back)
Gear : Full Metal
|
Standby current
|
40 mA
|
Links