If you feel that you've received this message in error, please click here for more information.

Price: $773.00 Special Order

    Specifications

    • Maximum Payload
    • Preload (Max)
    • IP Classification
    • Material
    • Change-out interval
    • 5kg / 11lb (SP5)
    • 46N (SP5)
    • IP42
    • Proprietary silicone blend
    • ~200.000 Cycles

    Software Features

    Hardware Features

    Why Gecko Single Pad Gripper?

    The Gecko Single Pad (SP) Gripper brings the innovative Gecko adhesive gripper technology to small-footprint applications that were previously impossible to automate. The gecko-inspired adhesive technology offers precise, no-mark gripping, even for perforated items such as circuit boards or for shiny surfaces, without the cleaning process. Named after their payload in kilos, the three different Gecko Single Pad grippers (SP1, SP3 and SP5) work with leading small robots and cobots. The compact, single-pad design allows easy workpiece accessibility, even in tight spaces. With no electronics or air supply needed, the Gecko SP is a cost-effective, true plug-and-play solution. Seamless integration with the robot of your choice.

    Extended Automation Possibilities

    Can grip even perforated workpieces such as printed circuit boards, aluminium mesh or head gaskets.

    Lower Operating Costs, Higher ROI

    Leaves no marks on the glass so no manual cleaning required.

    Faster, More Productive Solution

    No wires or external air supply needed.

    The Gecko Single Pad Gripper's Advantages and Benefits

    Gecko SP gripper offers no-mark automation for flat, shiny, and perforated workpieces without electricity or air supply required. The Gecko SP is available in three sizes; SP1, SP3 and SP5 named after the gripper’s payload in kilos, featuring ability to lift a wide range of flat, smooth, shiny or perforated surfaces. Because the technology doesn’t mark even high-shine surfaces, it eliminates the need for a cleaning step in manufacturing processes, saving time and improving output. Similar to its larger sibling, the Gecko SP can grip even perforated workpieces such as printed circuit boards, aluminium mesh or head gaskets.

    COMPACT, LIGHTWEIGHT, AND FLEXIBLE

    The small, single-pad design allows easy workpiece accessibility, even in tight spaces.

    AVAILABLE FOR 1KG, 3KG, 5KG PAYLOADS

    Gecko SP is available in three sizes; SP1, SP3 and SP5 named after the gripper’s payload in kilos, featuring ability to lift a wide range of flat, smooth, shiny or perforated surfaces.

    NO WIRES OR AIR SUPPLY NEEDED

    With no electronics or air supply needed, the Gecko SP is a cost-effective, true plug-and-play solution.

    LITTLE OR NO PROGRAMMING REQUIRED

    The gripper comes with pre-integrated software that is easy to install and program, so even employees with no technical background can set it up.

    NO-MARK GRIPPING FOR SHINY WORKPIECES WITHOUT SUBSEQUENT CLEANING

    Our gecko-inspired adhesive technology offers precise, no-mark gripping, even for perforated items such as circuit boards or for shiny surfaces.

    POWERFUL GRIPPING FOR PERFORATED WORKPIECES

    The Gecko SP can grip even perforated workpieces such as printed circuit boards, aluminium mesh or head gaskets - extending automation possibilities.

    Software

    Hardware

    Packages

    Specifications

    Base Specs

    • Maximum Payload
    • Preload (Max)
    • Detachment time
    • Holds workpiece on power loss?
    • IP Classification
    • Dimensions (HxW)
    • Weight
    • Operating temperature
    • Storage temperature
    • 5kg / 11lb (SP5)
    • 46N (SP5)
    • 100-1000ms (dependent on robot speed)
    • Yes, for days if well centered
    • IP42
    • 69H x 71W (mm) / 2.7H x 2.8W (inch)
    • 0.318KG / 0.7LB (SP5)
    • 50°C / 122°F (Max)
    • 150°C / 302°F (Max)

    Pads Specs

    • Material
    • Wear properties
    • Change-out interval
    • Cleaning interval
    • Recovery
    • Proprietary silicone blend
    • Depends on surface roughness
    • ~200.000 Cycles
    • Variable
    • 100%

    Drawings