If you feel that you've received this message in error, please click here for more information.

Price: $3,189.95 Back Order

    Specifications

    • Weight (With Battery)
    • Load Capacity
    • Top Speed
    • Fisheye Depth Camera
    • 12Kg±1Kg
    • 5kg
    • 2.5m/s
    • 1 Set

    Software Features

    Hardware Features

    Start The Era Of Mobile Robots Truly Entering The Lives Of The People - Unitree Robotics is a well-known start-up company in the world's robotics circle, and an outstanding pioneer in commercializing high-performance quadruped robot in the worldwide market, pushing mobile robots into people's lives.



    Smart Following System

    Adopt patented wireless vector positioning and control technology

    1. The robot is in the person's lateral peripheral vision, it is better than the conventional follow mode with natural human-computer interaction, safe and secure.
    2. No need to always look back and worry about whether the robot is lost or encounters obstacles.
    3. When the environment is complex, people can actively choose a simpler route to help the robot pass.

    Robust and Reliable Powertrain

    1. The new patented design of ultra-lightweight low-noise long-life power joints.
    2. Body/Thigh Joint C1-8: 520g 23.70N.m (MAX).
    3. Knee Joint C1-8×1.5 ratio 35.55N.m (MAX).
    4. A patented heat pipe-assisted heat dissipation system is built into the vicinity of the knee joint motor.

    Go1 App Download

      App Compatibility

    1. The Unitree Go1 Air is compatible with both iOS and Android operating systems, allowing users to download the companion app from either the App Store or Google Play.
    2. Wireless Connectivity

    3. The Go1 Air can connect to the app via a wireless connection using Bluetooth or Wi-Fi, enabling users to control the robot and access its features remotely.
    4. Real-Time Video Streaming

    5. The companion app allows users to stream real-time video from the Go1 Air's onboard camera, providing a first-person view of the robot's surroundings.

    Software


    Intelligent Side-follow System - The robot walks alongside its human master within sight of the human,which is much better than the conventional following mode. Besides, the human-machine interaction is both harmonious and safe.No need to worry about the robot since it's right beside you. People are capable of helping robot choosing a better route in the complex environment.


    Built-in Powerful AI - 16 core CPU + GPU(384Core, 1.5TFLOPS) For reference, the Nvidia TX2 has CPU (4 cores) +GPU(256Core, 1.3TFlops).

    Hardware


    Go1 Motor - Designed to adapt to a variety of mechanical equipment, the Go1 Motor can achieve 23.7 N·m instantaneous torque.The Go1 Motor is lightweight at 520g and is designed for quick and easy maintenance as well as dust prevention. No wires required as the motors seamlessly connect joints to the body. An industrial grade cross roller bearing resists axial impact and offers extremely high precision.


    Built-in Super AI Hash Rate - Total: 16-core top CPU + GPU (384Core, 1.5TFLOPS). Reference, NVIDIA TX2 only has CPU (4 cores) + GPU (256Core, 1.3TFLOPS).

    Packages


    Battery - The high-energy and high-voltage battery are specially customized for your robot uses polymer lithium-ion power cell to greatly improve the endurance time of the robot and meet all the needs of the routine operation of the robot. The intelligent battery management system (BMS) monitors the battery status at all times to ensure stable and safe operation.

    Specifications

    Base Specs

    • Weight (With Battery)
    • Load Capacity
    • Top Speed
    • Dimensions (L x W x H)
    • Functions
    • Fisheye Depth Camera
    • 12Kg±1Kg
    • 5kg
    • 2.5m/s
    • 0.645 x 0.28 x 0.4m
    • Tap Dance, Moonwalk, etc.
    • 1 Set

    Power

    • Built-In Super Ai Computing Power
    • Omnidirectional Flexible Buffer Structure
    • (16-Core Top-Level Cpu+Gpu (384Core, 1.5Tflops))
    • Impact absorber / Won't be Injured when dropped from a height of 1.5m.

    Drawings