This product has a lead time of more than 30 days, contact us for an accurate lead time.
HUNTER-SE is the Ackermann front steering drive-by-wire chassis designed for the challenging conditions and speed requirements of urban roads. It features an ultra-compact design with cutting-edge speeds of 4.8m/s, and climbing grade of 30°. Thanks to its modular design and standard CAN interface, users can easily install and expand various autonomous system components to accomplish autonomous driving and commercial robot applications such as parcel delivery, unmanned logistics, unmanned meal delivery, scenic spot, and patrolling.
Designed for the challenging road conditions and speed requirements of the urban roads, the HUNTER-SE is dedicated to the devlopment and commercial implementation of robotics and autonomous driving applications, including autonomous parcel delivery, unmaned logistics, unmaned food delivery, unmaned patrolling, etc.
Modular Shock Absorption System Portable Replacement
The HUNTER-SE’s modular shock absorption system includes a swing arm at the front wheel and independent suspension at the back wheel, enabling effortless traversal over challenging terrain. With the onboard battery management system and the quick release battery replacement design, the HUNTER-SE can operate long enough to accomplish any tasks you may throw at it.
Modular Shock Absorption
In-wheel Hub Motor
Quick Battery Replacement
Upgraded Power System for High-speed Driving
Inheriting the simplified design and steel body of the HUNTER series, the HUNTER-SE utilizes an upgraded power system and the in-wheel hub motor technology can provide a high driving speed of up to 4.8m/s. Taking advantage of front steering similar to motor vehicles, the HUNTER-SE can precisely control motion while minimizing the wear and tear of the tire, making it suitable for challenging indoor and outdoor operations.
Modular Shock Absorption
In-wheel Hub Motor
Quick Battery Replacement