If you feel that you've received this message in error, please click here for more information.

Price: $379.95 In Stock

    Option 1:

    Update price

    Specifications

    Software Features

    Hardware Features

    The Interbotix ROS Arm Vision Kit allows users to add a computer vision component to any robot setup instantly upgrading any ROS compatible manipulator to perform pick-and-place tasks. 

    Give your robotic rover extra eyes on its environment. You can even go without a robot and focus purely on writing your own computer vision applications.

    The Vision Kit uses the Intel D415 RealSense Depth Camera which features 1920x1080 resolution at 30fps with 65° × 40° field of view and an ideal range of 0.5m to 3m. The package includes a camera stand, 6x colored blocks and all the accessories needed to get up and running with vision processing.


    Software

    ROS packages for Melodic and Noetic on Ubuntu Linux 18.04 and 20.04 make it easy to get started with the arm. Packages include full meshes and URDFs (including accurate inertial models for the links), driver node that controls the physical robot arm and publishes joint states as well as gazebo and moveit support. Examples are also included to show users how the core packages work.

    Robot simulation is an essential tool in every roboticist's toolbox. A well-designed simulator makes it possible to rapidly test algorithms, design robots, perform regression testing, and train AI system using realistic scenarios. Gazebo offers the ability to accurately and efficiently simulate populations of robots in complex indoor and outdoor environments. At your fingertips is a robust physics engine, high-quality graphics, and convenient programmatic and graphical interfaces. Best of all, Gazebo is free with a vibrant community.

    Hardware

    Intel® RealSense™ Depth Camera D415 - is part of the Intel® RealSense™ D400 series of cameras, a lineup that takes Intel’s latest depth sensing hardware and software packages them into easy to integrate products. Perfect for developers, makers, and innovators looking to bring depth sensing to devices, Intel® RealSense™ D400 series cameras offer simple out of the box integration and enable a whole new generation of intelligent vision equipped devices.

    AprilTag - is a visual fiducial system, useful for a wide variety of tasks including augmented reality, robotics, and camera calibration. Targets can be created from an ordinary printer, and the AprilTag detection software computes the precise 3D position, orientation, and identity of the tags relative to the camera. The AprilTag library is implemented in C with no external dependencies. It is designed to be easily included in other applications, as well as be portable to embedded devices. Real-time performance can be achieved even on cell-phone grade processors.

    Flexible Camera Stand - Specially designed a metallic base which has 4 non-slip cottons on the bottom to fasten the webcam stand, moving it without generating any noise and leaving any scratches on the table. The height of this webcam stand is adjustable and extends up to approximate 21inches/53cm when you are using gooseneck arm. You can adjust to a suitable angle and height to get the best shooting range.

    Packages

    Intel NUC NUC8i3BEH Mini PC (optional) - Complete with Ubuntu 20.04 pre-installed 8th Gen Intel Dual-Core i3, 8GB DDR4 Ram, 240GB Solid State Drive (SSD), Intel Iris Plus Graphics 655, Wifi, Bluetooth 5.0, Gigabit Ethernet, 4k Support, Card Reader, Dual monitor Capable, HDMI, USB, Thunderbolt 3.

    Drawings