X-Series Robot Arms

X-Series Robot Arms

The new Interbotix X-Series Robot Arms are built around the high performance DYNAMIXEL X-Series smart servos from Robotis. The X-Series actuators offer higher torque, more efficient heat dissipation and better durability all at a smaller form factor over previous DYNAMIXEL servos. There are a total of 8 arms in the new line-up offering many different configurations of length and payload with reach up to 750mm and working payload up to 750g, each of the arms comes assembled and tested out of the box. The arms (Pincher X 150 model or higher) come standard with an upgraded slewing bearing base, a wider customizable parallel gripper configuration and covered semi-transparent electronics shield that offers easy accessibility to ports while keeping the control board free from debris and safe from impact.

NEW PARALLEL GRIPPER
3D PRINT CUSTOM GRIPPERS

The X-Series gripper carriages are designed for users to quickly and easily change the gripper fingers for different projects. CAD files for the gripper are available for download, if you can design it and 3D print the customization is endless. Included with the arm are sticker backed foam and sorbothane rubber both increase gripping strength while relieving stress on the gripper servo.

GRIPPER CONFIGURATIONS


T-SLOT EXTRUDED ALUMINUM
T-SLOT EXTRUDED ALUMINUM

All of the X-Series arms* are constructed using extremely ridged, lightweight T-slot extruded aluminum. All of the X-Series Arms come with a 90 degree elbow design allowing for a greater range of movement and the ability to fold completely on itself. All 3D printed brackets are heat resistant, high strength ABS plastic.

* Pincher 100 is constructed from lightweight P95 Acrylic

DYNAMIXEL X-SERIES SERVOS
DYNAMIXEL X-SERIES SERVOS

The new Interbotix X-Series Robot Arms are built around the high performance DYNAMIXEL X-Series smart servos from Robotis. The X-Series actuators offer higher torque, more efficient heat dissipation and better durability all at a smaller form factor over previous DYNAMIXEL servos.

INDUSTRIAL GRADE BEARING
INDUSTRIAL GRADE BEARING

Each of the X-Series arms* features an industrial quality, high grade slewing bearing base as the central mounting point. The bearing ensures maximum rigidity and accuracy and takes all strain of the base servo increasing the longevity of the arms.

* Pincher 100 / comes with roller bearing base

360 WORKSPACE
360 DEGREE WORKSPACE

All of the X-Series arms offer a 360 Degree work area and the upgraded base design comes with mounting hardware to easily secure your platform to most any surface.

Product List:
PincherX 100 Robot Arm robotic arms, research arms, research robotics, robotis x series arm, xm-430 arm, xm-540 arm, x series arm

Price: $549.95

PincherX 150 Robot Arm robotic arms, research arms, research robotics, robotis x series arm, xm-430 arm, xm-540 arm, x series arm

Price: $949.95

ReactorX 150 Robot Arm robotic arms, research arms, research robotics, robotis x series arm, xm-430 arm, xm-540 arm, x series arm

Price: $1,295.95

ReactorX 200 Robot Arm robotic arms, research arms, research robotics, robotis x series arm, xm-430 arm, xm-540 arm, x series arm

Price: $1,695.95

WidowX 200 Robot Arm robotic arms, research arms, research robotics, robotis x series arm, xm-430 arm, xm-540 arm, x series arm

Price: $2,195.95

WidowX 250 Robot Arm robotic arms, research arms, research robotics, robotis x series arm, xm-430 arm, xm-540 arm, x series arm

Price: $2,595.95

ViperX 250 Robot Arm robotic arms, research arms, research robotics, robotis x series arm, xm-430 arm, xm-540 arm, x series arm

Price: $3,795.95

ViperX 300 Robot Arm robotic arms, research arms, research robotics, robotis x series arm, xm-430 arm, xm-540 arm, x series arm

Price: $4,595.95