If you feel that you've received this message in error, please click here for more information.

Price: $14,231.00 Special Order

    Specifications

    • Payload
    • Height above floor
    • Stroke of the Lift100
    • Lift100 speed
    • Positioning accuracy
    • Positioning repeatability
    • 100kg / 220lb
    • 1630mm / 64.17 in.
    • 900mm / 35.43 in
    • 100mm/s / 3.39 in./s
    • +/- 3mm / +/- 0.12 in.
    • +/- 0.5mm / +/- 0.02 in.

    Software Features

    Hardware Features

    Why Lift100?

    The OnRobot Lift100 is a long-stroke, high-payload robot elevator that adds a versatile seventh axis to traditional and collaborative six-axis robot arms. The Lift100 has minimal deflection, even with higher loads and at high speeds, to ensure precise positioning of boxes in palletizing applications. Its integrated safety features, with stop functionality (TÜV certification pending), allows collaborative deployment with human workers (once a risk assessment has been performed).

    Higher Flexibility

    Additional reach for your robot enables you to handle more types of pallet sizes, box sizes, and palletizing patterns.

    Maximized ROI

    Elevator's long stroke enables a wide range of palletizing tasks and future-proof cell for manufacturing changes.

    Safety

    Integrated safety features with TÜV (certification pending) stop-functionality to facilitate collaborative deployment.

    Lift100 Advantages and Features

    The Lift100 provides out-of-the-box integration with the Pallet Station and can be deployed with any leading robot brand. You get fast, easy deployment and future-proof flexibility for a wide range of palletizing or manufacturing applications.

    HIGH PAYLOAD LIFT FOR VERSATILE 7TH AXIS

    Long-stroke, high-payload robot elevator adds a versatile seventh axis to light-industrial and collaborative robot arms.

    RELIABILITY TESTED FOR LONG LIFETIME

    Durable design that has been tested and certified to work reliably under all typical manufacturing conditions.

    MINIMAL DEFLECTION FOR PRECISE POSITIONING

    Robust design ensures precise positioning of boxes, even at high speeds.

    VERSATILE APPLICATIONS WITH RANGE OF LEADING ROBOT BRANDS

    Can be used for any application where additional vertical reach is needed for the robot.

    Software

    Hardware

    Packages

    Specifications

    Base Specs

    • Payload
    • Height above floor
    • Stroke of the Lift100
    • Lift100 speed
    • Positioning accuracy
    • Positioning repeatability
    • Noise level
    • Storage temperature
    • Dimensions [L x W x D]
    • Weight
    • 100kg / 220lb
    • 1630mm / 64.17 in.
    • 900mm / 35.43 in.
    • 100mm/s / 3.39 in./s
    • +/- 3mm / +/- 0.12 in.
    • +/- 0.5mm / +/- 0.02 in.
    • 75 [dB(A)]Leq / 78 [dB(A)]Max
    • 60°C / 140°F
    • 1630 x 325 x 492mm / 64.17 x 12.8 x 19.37 in.
    • 86kg / 189.6lb

    Power

    • Power supply
    • Current consumption
    • Frequency
    • Operating temperature
    • Relative humidity (non-condensing
    • 264V
    • 10.2A
    • 63Hz
    • 50°C / 122°F
    • 95%

    Drawings