Price: $19.95

    Quantity:

    Power up your rover, or take your robot arm off the grid with the 7.4V 2200mAh Lithium Ion Battery! This battery has excellent capacity for robotics projects utilizing several RobotGeek Servos.

    To make it easy to connect/disconnect the battery from your project, each of these batteries has a Female T-Connector (Deans Ultra Plug compatble), and for easy charging, a barrel Jack for use with the Charger with over-voltage protection (included).

    If discharged too low, Lithium Ion batteries can become unstable and unsafe to use. However these battery packs have built in under-voltage protection. This means that when they fall below the cut-off voltage, the batteries will turn off, preventing the Lithium Ion cells from discharging too low. protecting your battery.

    The included battery charger and over-volt protection ensure that the battery is charged at correct voltage levels. The charger will change its LED from red to green when the charging process is done.

    As with any Lithium based battery, you should always take care when using or charging your battery.


    Dimensions: 67mm x 37mm x 22mm

    Also Purchased Items: