The WidowX 250-6DOF Robot Arm is made for education and research with support for ROS (Melodic & Noetic), Moveit, Gazebo and MATLAB® as well as demos and instructional videos to help get you up and running with your platform in under an hour. The WidowX 250 6DOF offers 6 degrees of freedom and a payload capacity of 250g. The XSeries arms operate on the same central open-source code repository making it easy to transfer concepts from one platform to another. Perfect for the classroom, the...