If you feel that you've received this message in error, please click here for more information.

Retail: $6,780.00
Price: $3,390.00 In Stock

You Save: $3,390.00 (50.0%)

    Specifications

    Software Features

    Hardware Features

    Why OnRobot Eyes?

    The OnRobot Eyes makes it easy and affordable to deploy vision for almost any collaborative application. Eyes is ideal for sorting a variety of objects, CNC machine tending with metal parts that are defined by outer shape, and many other pick-and-place applications where orientation is important.

    Fast Deployment

    Easy deployment vision system with minimal programming complexity.

    Flexibility In Production

    Flexible (re)configuration with adjustable wrist and external mount.

    Time Saving

    2.5D vision system with depth perception for unstructured applications.

    The OnRobot Eyes Advantages and Features

    With the OnRobot Eyes you can now easily sort, pick and place unstructured applications with high reliability using any robot arm. Eyes can be mounted on the robot wrist or externally, with position adjustments to adapt to your application, and integrates seamlessly with the robot interface and gripper through the OnRobot Quick Changer. Deployment is fast, so there is minimal downtime for changeovers to new products or processes. One-picture calibration and part recognition takes just minutes, and programming is intuitive and fast. And with Eyes’ advanced, affordable 2.5D vision, you get depth perception and the ability to stack parts, without adding complexity.

    INTUITIVE PROGRAMMING

    Easy One System setup for any leading robot brand with software that is easy to install and program, so even employees with no technical background can set it up.

    ONE-PICTURE CALIBRATION AND PART RECOGNITION

    Simply take a picture of the work surface to calibrate camera view, and a picture for each workpiece the system should detect.

    DJUSTABLE WRIST OR EXTERNAL MOUNT

    The Eyes can be mounted on the robot arm or externally. There are multiple reconfigurations available - around the robot flange and tilt orientation.

    2.5D VISION FEATURING DEPTH PERCEPTION

    Depth perception used for application such as stacking or handling items of various heights.

    Software

    Hardware

    Packages

    Specifications

    Drawings

    Documentation