If you feel that you've received this message in error, please click here for more information.

Price: $3,557.00 Special Order

    Specifications

    • Pad diameter
    • Pad height
    • Orbit size
    • Rotation speed
    • Pad type (3M: 20353)
    • Pad media type(¹)
    • 127mm / 5 in.
    • 9.5mm / 0.37 in.
    • 5mm / 3/16 in.
    • 10,000 RPM
    • Clean Sanding Disc Pad
    • Hookitᵀᴹ

    Software Features

    Hardware Features

    Why OnRobot Sander?

    Complete electric random orbital sander for almost any automated surface finishing application, from sanding and buffing to polishing and cleaning. The Sander is available with everything you need to get started right away, and operates without external air supply, for no additional costs or complexity, and none of the dust or noise generated by traditional air sanders.

    Reduced Complexity

    Complete surface finishing solution that is easy to program and fast to setup.

    Quality and Consistency

    Sensing capability ensures precise adaptation to surface variations or part misalignment.

    Employee Safety

    Automatic electric tool facilitates compliance with local health and safety regulations.

    The OnRobot Sander Advantages and Features

    The OnRobot Sander comes with everything you need to get started right away: plug-and-play sanding tool, a variety of standard sanding and polishing discs, easy-to-use software, and optional automated Grit Changer and force torque sensor. What you don’t need is a noisy and expensive air compressor for this economical electric sander.
    Use this flexible tool for a wide range of part geometries and materials to get greater consistency, higher finish quality, and lower scrap rate. You’ll reduce workplace dust due to the use of standard 3M clean sandpaper discs and reduce the risk of worker injury from the vibration of manual sanders.
    Programming for simple surface treatments can be completed with basic robot knowledge—no additional training required. The sanding tool’s software is automatically integrated into the robot’s teach pendant, but a manual “save position” button on the tool allows for even easier waypoint settings, without using the teach pendant. The Sander software comes with different path planning options - path from handguide, shape and points, and allows users to adjust rotation speed, optimizing cycle time and consistency.
    All of the advanced features of the OnRobot Sander are supported on Universal Robots arms, but the tool is easily integrated with any major robot brand.

    FAST, EASY SETUP AND CHANGES

    Out-of-the-box deployment with the ability to quickly program and re-program material removal and finishing tasks.

    COMPLETE WITH EVERYTHING NEEDED TO GET STARTED

    Complete solution includes sanding tool, standard pads and grits, force/torque sensor and Grit Changer.

    FLEXIBLE FOR WIDE RANGE OF MATERIALS AND GEOMETRIES

    Replaceable standard sanding discs and easy adjustment of tool's rotation speed ensures high quality surface finishing.

    NO COMPRESSED AIR REQUIRED

    Powerful and durable electric sander does not require compressed air, significantly reducing high running and maintenance costs.

    OPTIONAL GRIT CHANGER AVAILABLE

    Enables automatic switching between different sanding discs without the need for operator intervention.

    FACILITATES COMPLIANCE WITH LOCAL HEALTH AND SAFETY REGULATIONS

    Reduces risk of workplace injuries caused by high vibration in hand tools and fine dust.

    Software

    Hardware

    Packages

    Specifications

    Base Specs

    • Pad diameter
    • Pad height
    • Orbit size
    • Rotation speed
    • Pad type (3M: 20353)
    • Pad media type(¹)
    • Pad weight(¹)
    • Weight (with pad)(¹)
    • IP rating
    • Dimensions
    • 127mm / 5 in.
    • 9.5mm / 0.37 in.
    • 5mm / 3/16 in.
    • 10,000 RPM
    • Clean Sanding Disc Pad
    • Hookitᵀᴹ
    • 0.1kg / 0.22lb
    • 1.2kg / 2.645lb
    • IP54
    • 87 x 123 x 214mm / 3.42 x 4.84 x 8.42 in.

    Power

    • Sanding power
    • External voltage
    • External power
    • Tool connector voltage
    • Tool connector power
    • Operation temperature
    • Noise level at 10,000 RPM (3,000 RPM)
    • 150W
    • 30V
    • 150W
    • 24V
    • 2.4W
    • 50°C / 122°F
    • 74 (44) dB

    Drawings