If you feel that you've received this message in error, please click here for more information.

Price: $7,753.00 Special Order

    Specifications

    • Torque Range
    • Output Speed
    • Screw length (full safety)
    • Shank stroke (screw axis)
    • Shank preload (adjustable)
    • Safety feature force
    • 5Nm / 3.68lbft
    • 340RPM
    • 35mm / 1.37 inch
    • 5.5mm / 2.16 inch
    • 25N
    • 45N

    Software Features

    Hardware Features

    Why OnRobot Screwdriver?

    You can easily automate assembly processes with the new intelligent OnRobot Screwdriver for light industrial and collaborative robots. Intelligent error detection and multiple screw size handling will ensure consistent results and reduce your cycle time dramatically.

    Quality and Consistency

    Precise force control and intelligent error detection.

    Higher Productivity

    Automate multiple screwdriving processes with a fast, out-of-the-box setup and deployment.

    Time Saving

    Fast and easy deployment with One System setup.

    The OnRobot Screwdriver Advantages and Features

    Automated screwdriving to boost productivity and quality has never been easier, smarter, or more cost-effective. The OnRobot intelligent Screwdriver speeds setup and programming, with everything you need right out of the box. Simply mount the Screwdriver on any leading robot arm and install the appropriate bit, then enter screw length and torque directly into the robot’s user interface. Precise torque control and embedded axis eliminate the time and cost for additional integration and ensures consistent, accurate screw insertion. Changeovers to a different screw type or size take just minutes, reducing downtime and boosting ROI.
    The OnRobot Screwdriver and available screw feeders handle a wide range of screw sizes from M1.6 to M6 and up to 50mm long. Precise torque control ranges from 0.15 Nm to 5 Nm. More versatile and intelligent than traditional tools, the OnRobot Screwdriver can detect if the screw is picked, is the correct length or been properly inserted during the tightening process.
    The OnRobot Screwdriver includes protective functions that make it appropriate for collaborative applications for screws up to 35mm long, which are fully retracted into the Screwdriver while in motion. Safety stop is automatically activated if a screw is exposed to excessive force along its axis, with alert lighting to indicate the issue.

    FAST, EASY SETUP AND CHANGEOVERS

    Complete screwdriving solution includes screw feeder and the easy One System setup for any leading robot brand.

    WIDE RANGE OF SCREW SIZES AND LENGHTS

    Handles screw sizes from M1.6 to M6 up to 50mm long. Change-overs to a different screw type or size take just minutes, reducing downtime and boosting ROI.

    BUILT-IN PROTECTION FUNCTIONS

    Screws up to 30mm long are withdrawn inside the screwdriver when moving. Safety stop automatically activates if a screw is exposed to excessive force.

    PRECISE TORQUE CONTROL

    Torque control ranges from 0.15 Nm to 5 Nm for consistent and accurate screwdriving.

    DEMBEDDED AXIS

    Screws are retracted inside the tool and driven automatically once the robot arm moves into position, which reduces robot arm movement and simplified programming.

    ESD CERTIFIED

    Suited for all assembly environments, including electronics.

    Software

    Hardware

    Packages

    Specifications

    Base Specs (Screwdriver)

    • Torque range
    • Material type
    • Output speed
    • Screw length (full safety)
    • Shank stroke (screw axis)
    • Shank preload (adjustable)
    • Safety feature force
    • Motor (x2)
    • Dimensions
    • Weight
    • 5Nm / 3.68lbft
    • Magnetic
    • 340RPM
    • 35mm / 1.37 inch
    • 5.5mm / 2.16 inch
    • 25N
    • 45N
    • Integrated, electric BLDC
    • 308 x 86 x 114mm / 12.1 x 3.4 x 4.5 inch
    • 2.5kg / 5.51lb

    Base Specs (Screw Feeder NSRI)

    • Power AC adapter (Input)
    • Power AC adapter (Output)
    • Dimensions (W, D, H)
    • Weight (including rail)
    • Screw capacity
    • Installation location
    • Compliance standards
    • Operating / storage temperature
    • Operating / storage humidity
    • AC 100~240V / 50/60Hz
    • DC 15V / 1A
    • 123 x 181 x 145mm / 4.8 x 7.1 x 5.7
    • Approx. 3kg / Approx. 6.6lb
    • Approx. 300cc
    • Level stable place
    • ECC: 2014/30/UE / RoHS: 2011/65/EU
    • 0 - 40°C
    • 10 - 85%

    Base Specs (Screw Feeder OM-26R)

    • Power AC adapter (Input)
    • Power AC adapter (Output)
    • Dimensions (W, D, H)
    • Weight (including rail)
    • Screw capacity
    • Installation location
    • Compliance standards
    • Operating / storage temperature
    • Operating / storage humidity
    • AC 100~240V / 50/60Hz
    • DC 15V / 1A
    • 119 x 226 x 152mm / 46.8 x 88.9 x 59.8 in.
    • Approx. 3.1kg / Approx. 6.8lb
    • Approx. 300cc
    • Level stable place
    • ECC: 2014/30/UE / RoHS: 2011/65/EU
    • 0 - 40°C
    • 10 - 85%

    Power

    • Power supply
    • Current consumption
    • Operating temperature
    • Relative humidity (non-condensing)
    • 25V
    • 4500mA
    • 50°C / 122°F
    • 95%

    Drawings