Item #: VOLT-TESTER
Availability: In Stock
Price: $12.95


    Managing your LiPo battery is a must. If you let your battery get to low you can diminish the capacity of your battery or even render it unusable. That's where our 1-8S LiPo Battery Voltage Tester/Monitor comes in.

    First, this unit can be used to test your battery's voltage. It will display the total voltage of your battery, then cycle through and display the voltage of each individual cell.

    Secondly, the unit will monitor your battery and sound an alarm when one if its cells falls below a preset voltage. You can use the unit's pushbutton to set that voltage anywhere from 2.7-3.8V, or turn it off completely. This monitor mode will only work for 2-8 cell batteries.

    The unit's pins are spaced at the standard .1"/2.54mm, so they will plug directly into Our Lipo Batteries, breadboards and other standard devices.

    Charger/Monitor Specs
    Voltage Detection Precision ±0.01V
    Single Cell Display Range .5-4.5V
    Total Battery Display Range 0-36V
    1S test mode Range 3.7-30V
    Low Voltage Alarm Mode 2-8S
    Selectable Alarm Range Off/2.7-3.8V
    Preset Alarm Value 3.3V
    Pin Spacing .1"/2.54mm

    Wiring for 3-cell battery.

    For other batteries, match the red wire to the Cell # while keeping the ground wire to the '-' symbol.