Item #: S-20-1000-FS24^Male
Availability: Discontinued notify me
Price: $18.00
    Type:


    Update price

    Quantity

    10-2526-5051-100101-249250+

     Price Each 

    $17.10$16.20$15.30$14.40$13.50

    These FSR's are perfect for robotic grippers, robot feet, and similar applications.

    We searched long and hard to find a flat force sensing resistor that we liked. When we tried these bad boys out for the first time we knew the search was over. Paper thin and well made, these FSR's are just plain fun to play with.

    FEATURE LIST
    • Various sizes: .2", .5", 1.5", 24" strip
    • Rubber backing
    • Peel sticker backing
    • Choice of male tabs or female connector
    • Use voltage divider to adjust sensitivity band
    24" FSR Datasheet
     
    FSR 400 Series Datasheets
     
    Product Integration Guide
     
    The datasheet and FSR Integration Manual should have answers to any technical questions about the product. Please read before calling.
    24" Force Sensing Resistor
    Sensing area width:   0.2"
    Total width:   0.6"
    Length:   24"
    Thickness:   .5mm
    Pressure Range:   <1.5 psi to >150 psi
    Force Range:   <1N to >100N
    No-load Resistance:   >1M
    Lifetime:   >10M actuations
    Temp Range:   -30°C to +70°
    Datasheet:   DATA SHEET
    Integration Guide:   Integration Guide
    Upgrade to the FSR Phidget Sensor Kit! The kit includes an FSR (female connector), a Phidget Voltage Divider, and the necessary cables for fast integration with the Phidgets 8/8/8 Interface Kit.