Price: $59.95 Backorder - On Hold notify me

    Specifications

    Software Features

    Hardware Features

    The ArbotiX Commander v2.0 is an Arduino compatible, open-source XBEE-wireless hand-held controller built specifically for controlling ArbotiX/NUKE powered walking robots (but it can be interfaced to virtually any microcontroller or PC). This gamepad style controller comes ready to be setup with the ArbotiX Robocontroller. The ArbotiX Commander v2.0 was meant to be hacked, modified, upgraded, and otherwise tinkered with, and uses a simple serial protocol to interface with other Xbee enabled devices.

    Commander Specifications

    • 16MHz Arduino Compatible Microprocessor (ATMEGA328).
    • Uses an XBEE Radio. (XBEE sold separately, not compatible with PRO series)
    • Open Source Firmware
    • 2 Joysticks, 8 buttons.
    • Uses 4x AA Batteries..

    Software

    Hardware

    Packages

    Specifications

    Drawings

    Documentation