Item #: RO-902-0062-000
Availability: Discontinued notify me
Price: $99.90


    ** DESCRIPTION

    - CM-530 is a controller that includes a CPU, TTL communication board, status LED, input button, GP I/O port.

    - Compatible with the AX and MX series

      - Supports Bluetooth and zigbee communication

    - Connects via PC and USB comm.

    ** NOTICE

    - External design modified for compatibility with OLLO, BIOLOID STEM (coming soon), and BIOLOID PREMIUM.

    ** INCLUDES

    Description

    Qty

    Controller

    CM-530

    1

    Downloader

    Mini USB Cable

    1

    ** H/W SPECS

    Product Name

    CM-530

    Weight

    54g

    CPU

    ARM Cortex STM32F103RE

    Operation Voltage (V)

    6V ~ 15V (Recommended Voltage 11.1V)

    Current Consumption

    when IDLE : 50mA

    External I/O max current : 0.3A

    Overall max current : 10A (Fuse)

    Operating Temperature

    -5¡É~70¡É

    Internal I/O device

    Button : 5 buttons (Reset 1, Port 5)

    MIC (detects sound) : 1

    Pressure Sensor : 1

    External I/O device

    OLLO compatible I/O  5 pin port : 6ports

    AX/MX-series 3 pin connector : 5pcs

     

     

    ** COMPATIBLE PRODUCTS

    - DYNAMIXEL : AX-12W, AX-12A, AX-18A, MX-28T, MX-64T, MX-106T

     

    - Sensor : Gyro Sensor, DMS Sensor, Touch Sensor, IR Sensor

     

    - Downloader : Mini USB Cable

     

    - Wireless Communication : IR Receiver, ZIG-110A, BT-110A

     

    - Etc : Servo Motor, LED Module

     

     

    ** CONTROLLING ENVIRONMENT

     

    Click here to download [RoboPlus]

     

      - C/C++, C#, Labview, MATLAB, Visual Basic et. : Library – Download

    FTDI Driver Notice: The CM-530 may not work with the latest FTDI drivers 2.12.00. For a fix, please see our blog post on the matter