Item #: OE-OM301
Availability: Discontinued notify me
Price: $34.95


    Are you ready to build one of the slickest robot controllers to ever control upon this earth? You can be with the Medium Robot Controller Joystick -3D.

    Like most joysticks, this one uses 2 potentiometers to measure the current angles of the joystick. However, this joystick has a hidden surprise - a third potentiometer within the control stick. Just twist the control stick, and you've got an extra control!

    Use your extra control to turn your robots arms, it's head and even other people's heads! The possibilities are endless, so what will you do with your extra control?

    Technical Specifications:

    • Individual Potentiometer Resistance Value: 5K
    • Resistance Tolerance: +/-20%
    • Independent Linearity: +/-1%
    • Temperature Coefficient Resistance: +/-400 ppm/ C°
    • Output Smoothness: 0.5% Maximum
    • X/Y Axis Angle From Center Position: +/-25°
    • Z Axis Angle From Center Position: +/-45°
    • Insulation Resistance: 50M @ 500VDC 60 sec.
    • Mechanical Lifecycle: 500,000 cycles
    • Operating Temperature Range: -10°to 80° C
    • Operate Torque: 90gf (X), 250gf (Y), 330gf (Z)

    Documents