Item #: PH-1017
Availability: In Stock
Price: $106.25

    Quantity:

    Quantity

    5-910-1920-3940+

     Price Each 

    $85.05$83.30$81.55$78.90


    Control 8 DPDT mechanical relays, switching up to 250VAC/2A or 120VDC/2A.

    The PhidgetInterfaceKit 0/0/8 provides Small Signal Relays with 8 Relay Outputs, rated at 250VAC, or 2 Amps, for a maximum of 60 Watts. While typical mechanical relay boards are unable to switch signals due to an oxide buildup on the contacts, the 1017 excels at switching both signals and low-power applications.


    Physical Properties

    API Object NameInterfaceKit
    Switch TypeDPDT
    Recommended Wire Size12 - 24 AWG
    Switching Speed Max20 cpm
    Operating Temperature Min0 °C
    Operating Temperature Max70 °C

    Electrical Properties

    Dielectric Strength1.5 kV AC
    Contact Resistance Max50 mΩ
    Load Voltage Max (DC)* 120 V DC
    Load Voltage Max (AC)250 V AC
    Load Current Min10 μA
    Load Current Max (DC)2 A
    Load Current Max (AC)2 A
    Turn-on Time Max18 ms
    Turn-off Time Max18 ms
    Switching Power Max (Real)60 W
    Switching Power Max (Apparent)125 VA

    Board

    Current Consumption Min14 mA
    Current Consumption Max300 mA
    USB SpeedLow Speed

    * - This specification applies to the version of 1017_1 with black relays on it. If your 1017_1 has orange relays, the DC switching voltage is 200VDC.