Item #: PH-1012
Availability: Back Order
Price: $118.75

    Quantity:

    The PhidgetInterfaceKit 0/16/16 provides:

    • 16 Digital Inputs sensing up to 30VDC
    • 16 Digital Outputs controlling up to 30VDC
    • LED indicators on all I/O channels

    The Digital Outputs can be used to directly control substantial devices, switching up to 30VDC at up to 2 Amps. The Output acts as a switch to ground, and is protected from transient voltages typical when switching inductive devices - relays, solenoids, motors. The Outputs can be used to directly control devices requiring substantial power such as incandescent lights, high power LEDs, relays, solenoids, motors.

    The Digital Inputs are activated by an external voltage source, triggering on a wide voltage range - 4 to 30VDC. They can be used to convey the state of on/off devices, such as push buttons, limit switches, relays.

    Comes packaged with a 6-foot USB Cable, a Getting Started Manual, a mounting hardware kit, and a sheet of labels.

    For more information see:
    Product Manual
    API Manuals

    This product is part of the Phidgets family!

    Phidgets are an easy to use set of USB-based building blocks for low cost sensing and control from your PC. A wide array of sensors, I/O devices, and controllers are available.

    To view the entire Phidgets product line, follow this link.

    Getting Started with Phidgets

    Do you have questions, comments, or concerns? Do you have a project you want to show off?
    The Trossen Robotics Community wants to hear from you!
    (I/O Boards & Controllers sub-forum direct link)