Item #: PH-1019
Availability: In Stock
Price: $137.50

    Quantity:

    The PhidgetInterfaceKit 8/8/8 with 6 Port USB Hub provides:



    * 8 Analog Inputs

    * 8 Digital Inputs with hardware noise filtering

    * 8 Digital Outputs

    * On-board powered 6-port full-speed (12Mbit/s) USB hub

    Note: the 8/8/8 no longer comes with a USB Cable.

    The Analog Inputs are used to measure continuous quantities, such as temperature, humidity, position, pressure,

    etc. Phidgets offers a wide variety of sensors that can be plugged directly into the board using the cable included

    with the sensor.



    The Digital Inputs have a Digital Input Hardware Filter to eliminate false triggering from electrical noise. They can

    be used to convey the state of devices such as push buttons, limit switches, relays, and logic levels.



    The Digital Outputs can be used to drive LEDs, solid state relays

    (check out our 3052 SSR

    Relay Board), transistors; in fact, anything that will accept a CMOS

    signal.



    Connecting additional USB devices to the 1019 is as easy as plugging them into the on-board 6-port hub. Each USB

    port on the hub has a maximum current supply of 500mA.



    Comes packaged with a 24 Watt 12VDC /2 Amp power supply, a180cm USB Cable, a Getting Started Manual,

    and a mounting hardware kit.



    For more information see:

    This product is part of the Phidgets family!

    Phidgets are an easy to use set of USB-based building blocks for low cost sensing and control from your PC. A wide array of sensors, I/O devices, and controllers are available.

    To view the entire Phidgets product line, follow this link.

    Getting Started with Phidgets

    Do you have questions, comments, or concerns? Do you have a project you want to show off?
    The Trossen Robotics Community wants to hear from you!
    (I/O Boards & Controllers sub-forum direct link)