If you feel that you've received this message in error, please click here for more information.

Price: $1,138.00 Back Order

    Specifications

    • Permissible force
    • Permissible torque
    • Rated payload
    • Repeatability
    • IP Classification
    • 600N
    • 60Nm
    • 20kg / 44lbs
    • ±0.02mm
    • 67

    Software Features

    Hardware Features

    Why Quick Changer?

    The Quick Changer enables easy and fast tool changing. The Quick Changer can handle 20kg payload and has a low built-in height and weight. Patented reliable and with easy-to-use locking mechanism, extra safety locking structure and locking springs make the Quick Changer a unique product, ideal for all collaborative robot applications. With the Quick Changer you will have the easiest and fastest tool changer with everything you need within the box.

    Higher ROI

    Tool changing within 5 seconds, fast deployment.

    Fast Tool Deployment

    Redundant locking mechanism enables tool changing without screwing.

    Full Compatibility

    Integrated in all OnRobot tools.

    The Quick Changer’s Advantages and Features

    The Quick Changer is an innovative tool changer, the smallest and lightest on the market. Patented reliable, with easy-to-use locking mechanism, extra safety locking structure and locking springs, the Quick Changer is a unique product, ideal for all collaborative robot applications. It is the world’s easiest and fastest tool changer that can fit any end-of-arm tooling to your robot and enable any operator to change the end-of-arm tooling (EoAT) in just a few seconds. This product is recommended for Universal Robots and other robots in the same class, as both input flange and output flange are fully compliant with the robot flange ISO standard.

    HLOW WEIGHT

    With its low weight of only 200g (7 oz.), the Quick Changer has a low impact on the robot payload.

    INTEGRATED IN ALL ONROBOT TOOLS

    Easy to switch from one OnRobot tool to another on the major collaborative and light weight robot types.

    ISO-9409-1 FLANGE

    Can be used on any robot arm, drone, or other equipment with an ISO-9409-1 flange.

    NO SCREWING REQUIRED TO ATTACH A TOOL

    Redundant locking mechanism enables switching one tool to another without scewing.

    FULLY COLLABORATIVE

    Simple to use, cost-effective, and has no sharp edges.

    UP TO 20 KG (44 LB) PAYLOAD

    Small size, high payload up to 20 kg.

    Software

    Hardware

    Packages

    Specifications

    Base Specs

    • Permissible force
    • Permissible torque
    • Rated payload
    • Repeatability
    • IP Classification
    • Operating life (Tool change)
    • Operating life (Robot operation)
    • Dimensions
    • 600N
    • 60Nm
    • 20kg / 44lbs
    • ±0.02mm
    • 67
    • 5.000 Cycles
    • 10M Cycles
    • See Documentation for more info.

    Weight

    • Quick Changer
    • Quick Changer for I/O
    • Dual Quick Changer
    • Quick Changer - Tool Side
    • 0.06kg / 0.13lb
    • 0.093kg / 0.21lb
    • 0.41kg / 0.9lb
    • 0.14kg / 0.31lb

    Drawings