Item #: RFID-RNGFOB
Availability: Discontinued notify me
Price: $0.99


    Quantity

    25-99100-499500-9991000+

     Price Each 

    $0.93$0.89$0.78$0.70

    The RFID EM4200 Blue Ring RFID Key Fob is a lightweight key chain or luggage accessory for read only RFID. It measures roughly 35mmand is made from a hard plastic.

    RFID EM4200 Blue Ring RFID Key Fob
    Frequency 125 kHz
    Protocol EM4200
    Read / Write Read only
    EEPROM Capacity 64 Bits
    Diameter 35mm
    Read Range 63.5mm