Item #: RFID-MNKFOB
Availability: Discontinued notify me
Price: $1.47


    Quantity

    25-99100-499500-9991000+

     Price Each 

    $1.39$1.31$1.17$1.04

    The RFID EM4200 Monkey RFID Key Fob is a lightweight key chain or luggage accessory for read only RFID. It measures roughly 35mm x 40mm x 5mm and is made from a soft silicone rubber.

    RFID EM4200 Monkey RFID Key Fob
    Frequency 125 kHz
    Protocol EM4200
    Read / Write Read only
    EEPROM Capacity 64 Bits
    Dimensions approx. 35mm x 40mm x 5mm
    Read Range 63.5mm