Item #: RFID-SPRWRI
Availability: Discontinued notify me
Price: $1.89


    Quantity

    25-99100-499500-9991000+

     Price Each 

    $1.18$1.12$0.99$0.88

    The RFID EM4200 Silicone Stretch Spring Wristband is a comfortable one size fits most RFID wristband with a watch like face. With a Starting diameter of roughly 65mm this wristband will stretch to accommodate most.

    RFID EM4200 Silicone Stretch Spring Wristband
    Frequency 125 kHz
    Protocol EM4200
    Read / Write Read only
    EEPROM Capacity 64 Bits
    Diameter 65mm
    Read Range 63.5mm