Item #: RG-WIDEGRIPPER
Availability: Discontinued notify me
Price: $39.95
    Servos:


    Update price

    The RobotGeek Wide Parallel Gripper is a simple and easy-to-build solution for roboticists looking to pick up light objects. The RobotGeek Wide Parallel Gripper is a simple parallel actuating manipulator; keeping size, weight, and cost to a minimum and making it perfect for simple applications. Ideal for picking up lightweight objects such as foam blocks and rubber balls. Plenty of gripper area means adding FSRs and other sensors is a breeze! All required mounting hardware is included. The mounting hardware included with the wrist servo kit is compatible with the standard Centimeter Grid used in the entire RobotGeek product line. This means the gripper is easily mounted to the RobotGeek GeekBot, or any robotic project you can come up with using RobotGeek plates and workbenches. You will need to sand your gripper for smooth operation, more details available in the assembly guide.

    RG-SRV180 Stats
    Operating Voltage 6v
    Stall Torque 8.5 kg·cm
    118.2 oz·in
    No-load Speed 43 RPM;
    .23 seconds/60°
    Operating Angle 180°
    Weight 60g
    Size 30 x 45 x 51 mm
    Stall Current 900 mA
    Standby/No Load Current 150 mA
    Control Protocol PWM
    Cable Length 270mm
    Material Plastic Body and Metal Gears