Item #: MOT-VIBO8
Availability: Discontinued notify me
Price: $5.95


    Weighing in at just 35 grams, this RG90 Gear Motor can put put an impressive 1.2 kg/cm of torque! That makes it great for small, wheeled robots! The double-flat output shaft is 7mm in diameter and is perfect for attaching to our Gear Motor Wheel.

    Our gear motors come with two- 300mm wires pre-soldered onto the motor. Each wire is terminated with a 2.54mm female connector. This makes them ideal for attaching to any 2.54mm pin connector.

    RG90 Gear Motor
    Operating Voltage 6V
    No Load Speed 90 RPM
    No Load Current 150 mA
    Stall Current 800 mA
    Output Torque 1.2 kg/cm
    Gear Ratio 1:120
    Overall Dimensions 54x42x23mm
    Weight 35 grams
                               
    Technical DrawingDownload
    3D File Download