*3D Printed shells not included
There is a new robot crawling into town and they call it Antsy! Take one look and you can see inspiration for the design comes from a well-known insect, the ant. This hexapod design incorporates the use of three servos and a linkage system to produce locomotion at a fraction of the cost of other hexapod kits.
Antsy can show emotion, respond to light and be customized with 3D printed shells to make him unique! Designed with RobotGeek Geekduino and Sensor Shield components Antsy has a number of included sensors utilizing the simplified 3 pin connections and plenty of extra I/O to expand its capabilities.
Scare your friends. Give your favorite toy a piggy back ride. Whatever you choose to do you have complete control with this open source robot. From design files to source code you are provided with the resources to create and customize.
Included in the kit is our new universal IR game-pad enabling wireless control with lots of buttons for performing actions or changing settings.
Wiggle, giggle, shiver or wave to your audience as you control Antsy’s servos from the wireless controller. Mixed with sound effects and LED feedback Antsy has a unique personality.
Kit Includes:
RobotGeek Geekduino
RobotGeek Sensor Shield V2
RobotGeek 180 Degree Robot Servo x3
RobotGeek Buzzer
RobotGeek IR Receiver
RobotGeek Light Sensor x2
RobotGeek LED Driver x2
Lithium Ion Battery 7.4v 2200mAh
Lithium-ion Battery Charger
Universal IR Game-Pad
All Hardware, cables and body plates required for assembly.
*3D printed shells not included