If you are looking for an Arduino Pump the RobotGeek small liquid and air pump is a great solution. This pump is self priming so it can be used for projects involving plant watering, suction, drainage, drink dispensing, barbots, and more.
To use this for an Arduino Pump project all you need is a RobotGeek Relay and seperate power supply. The pump can operate at either 6 or 12 volts and packs a punch in a small package!
Recommended Arduino Pump Tutorials:
Recommended Pump Accessories
PLEASE NOTE: Carbonated liquids cannot be pumped with this type of pump.
Rated Voltage |
DC 6.0V/12.0V |
Rated Current |
< 1100MA / < 600MA |
Water Flow |
0.8-1.2 LPM |
Air Flow |
1.8-2.2 LPM |
Self Priming Height |
4 feet |
Pressure |
400-750 mmhg |
Air Flow |
1.8-2.2 LPM |
Noise |
< 65dB (30cm away) |
Leakage |
< 15 mmHg/min (in 500cc tank) |