The USB2DYNAMIXEL ADAPTER HAS BEEN DISCONTINUED AND REPLACED BY THE U2D2..
Control a network of Robotis Dynamixels from your PC's USB port!
The USB2Dynamixel adapter has three output options:
- TTL-level RS232: 3-pin connector; used with AX and MX-T series
Dynamixels.
- RS485: 4-pin connector; used with RX, EX and MX-R series DYNAMIXELS
- RS232 DB9: 9-pin standard RS232 serial port. This port is
perfect for connecting the
Zig2Serial adapter, the CM-5 or the CM-510

The USB2DYNAMIXEL can be controlled via the DYNAMIXEL Wizard (Avaialable as part of the ROBOPLUS Software Suite) or using the DYNAMIXELSDK
Want a smaller device and don't need the RS232 port or to communicate with Dynamixel Servos utilizing the RS-485 interface? Check out Xevelabs USB2AX!
The USB2DYNAMIXEL will NOT power your DYNAMIXEL servos. You must make sure to power the servos seperaratley. We recomend a AX/MX Power Hub or a RX/EX power hub and a seperate power supply appropriate for your servo.