Item #: RO-905-0017-300
Availability: Discontinued notify me
Price: $9,600.00


    The ROBOTIS OP2 is an affordable, miniature humanoid robot platform with advance computational power, sophisticated sensors, high payload capacity, and dynamic motion ability to enable many exciting research, education, and outreach activities. ROBOTIS-OP2 is the new version of DARwin OP. ROBOTIS OP2 was made in collaboration with the National Science Foundation, Virginia Tech, Purdue University, and the Penn school of Engineering.

    The ROBOTIS OP2 features a simple and clean architecture. An onboard PC is connected to a CM-740 controller, which drives the DYNAMIXEL MX-28T servos. The onboard PC features a USB 2MP Camera and Microphone, Wi-Fi 802.11 b/g/n, 8ohm 1W Speaker, Mini HDMI Video Port, 2 USB 2.0 Ports, Gigabit Ethernet Port, user-replaceable SSD, and user-replaceable RAM. The CM-740 features a 3-Axis Gyroscope, 3-Axis Accelerometer, 5 LEDs, 2 RGB LEDs, 13 GPIO and ADC, 2 Microphones, and 3 push buttons.

    This is an Open Platform project. Both Hardware and Software for the ROBOTIS OP2 are Open Source. You can find Mechanical (Dimensions, Kinematics, Dynamics, CAD Data), Electronics (Controllers, Sub B/Ds, Schematics, Part Information), Software (Development Environment, Framework, Source Code), and Management (Detailed Assembly Diagrams, User Maintenance Guide) Information on ROBOTIS Sourceforge, as well as an active community with resources such as user-developed code and application examples.

    Package Contains:

    • 1x Fully Assembled ROBOTIS OP2 Robot
    • 3x Battery Packs
    • 1x Battery Charger
    • 1x DC Power Supply
    • 1x Power Cable
    • 1x Ethernet Cable
    • 2x Wrenches and Screwdrivers
    • 2x Fuse
    • Spare Cables
    • Spare Nuts and Bolts
    • 1x Red Ball
    • 7x Color Cards
    • 1x USB Thumb Drive with Recovery Software Pre-installed
    • 1x Quick Start Guide
    • 1x RoboPlus Software CD
    • 1x Hard Case
    ROBOTIS OP2
    CPU Intel Atom N2600 @ 1.6 GHz Dual Core
    RAM 4GB DDR3, 204-pin SO-DIMM Module (User-Replaceable)
    Storage 32GB half-size mSATA module (User-Replaceable)
    LAN Speed 1 Gbps
    Operating System Any Linux Release (32-bit)
    Any Windows Release (32-bit)
    WiFi 802.11n @ 2.4 GHz