Phidgets Dual Relay Board Phidgets Dual Relay Board, Phidget Dual Relay Board, phidgets relay board, relay board
Price: $23.75
Availability: In Stock
Item #: PH-3051 -

    The Dual Relay Board is an accessory to the PhidgetInterfaceKit 8/8/8. Each relay can be controlled by a separate Digital Output and can control open or close a circuit up to 240VAC at 5Amps. The relay board uses 1 analog input jack for it's power connection. Board Dimensions: 5.3 x 4.5 cm Mounting Holes: 4.6 x 3.8 cm This product is part of the Phidgets family! Phidgets are an easy to use set of USB-based building blocks for low cost sensing and control from your PC. A wide array of sensors,...

    Phidgets SSR Relay Phidgets SSR Relay, Phidgets Relay Board, Phidget SSR Relay, Phidget Relay Board
    Price: $18.75
    Availability: In Stock
    Item #: PH-3052 -

      The Solid State Relay is used to switch up to 2.5 Amps at up to 40 Volts DC, or 28 Volts AC. The relay board is controlled by a digital output on the PhidgetInterfaceKit 8/8/8, the PhidgetTextLCD 8/8/8, or the PhidgetRFID v2.0 and greater. Product Manual This product is part of the Phidgets family! Phidgets are an easy to use set of USB-based building blocks for low cost sensing and control from your PC. A wide array of sensors, I/O devices, and controllers are available. To view the entire...

      Gravity: Digital 5A Relay
      Price: $2.95
      Availability: In Stock
      Item #: DF-DFR0017 -

        The DFRobot Relay Module is a standard relay used with a controller board to interface external electrical circuits or modules. Some of the most common applications with Arduino are: Home lighting, electrical appliances of high power and other equipments. The modular design makes it easy to integrate with a controller board. The Relay integrates a status LED, in order to acknowledge visually it's status ON or OFF. It can be controlled through the digital IO port, with a simple HIGH or LOW on...

        Phidgets InterfaceKit 0/0/8 phidgets, Phidget InterfaceKit 0/0/8, phidget 0/0/8, phidgets 0/0/8, Phidgets relay board, USB relay board, phidgets 008
        Price: $106.25
        Availability: In Stock
        Item #: PH-1017 -

          Control 8 DPDT mechanical relays, switching up to 250VAC/2A or 120VDC/2A.The PhidgetInterfaceKit 0/0/8 provides Small Signal Relays with 8 Relay Outputs, rated at 250VAC, or 2 Amps, for a maximum of 60 Watts. While typical mechanical relay boards are unable to switch signals due to an oxide buildup on the contacts, the 1017 excels at switching both signals and low-power applications.

          Phidgets InterfaceKit 0/16/16 phidgets, Phidget 0/16/16 Interface Kit, Phidget InterfaceKit 0/16/16, PhidgetInterfaceKit 0/16/16, Phidgets 0/16/16 Interface Kit, Phidgets InterfaceKit 0/16/16, phidgets 0/16/16
          Price: $118.75
          Availability: In Stock
          Item #: PH-1012 -

            The PhidgetInterfaceKit 0/16/16 provides: 16 Digital Inputs sensing up to 30VDC 16 Digital Outputs controlling up to 30VDC LED indicators on all I/O channels The Digital Outputs can be used to directly control substantial devices, switching up to 30VDC at up to 2 Amps. The Output acts as a switch to ground, and is protected from transient voltages typical when switching inductive devices - relays, solenoids, motors. The Outputs can be used to directly control devices requiring substantial...

            Phidgets RFID Reader (USB) Phidgets RFID Reader, Phidget RFID Reader, RFID Reader, USB RFID Reader, Hobby RFID Reader
            Price: $75.00
            Availability: In Stock
            Item #: PH-1024 -

              Note: The 1024_0B is identical to the 1024_0, except that it comes pre-assembled in a plastic shell enclosure and does not include a USB cable.The PhidgetRFID Read-Write reads RFID tags that are brought in close proximity to the reader and returns the tag identification number. Writing data to T5577 tags is also supported. For a list of compatible RFID tags that we have available, see the Compatible Products tab.RFID (Radio Frequency IDentification) systems use data strings stored inside RFID...

              Phidgets InterfaceKit 0/0/4 Phidgets 0/0/4 Interface Kit, Phidgets InterfaceKit 0/0/4, PhidgetInterfaceKit 0/0/4, Phidgets InterfaceKit 004, PhidgetInterfaceKit 004, Phidget 0/0/4 Interface Kit, Phidget InterfaceKit 0/0/4, phidget 004, phidget 0/0/4
              Price: $75.00
              Availability: In Stock
              Item #: PH-1014 -

                The PhidgetInterfaceKit 0/0/4 Provides a convenient way to interface your PC with various higher-voltage devices such as incandescent bulbs, high-power relays, and motors. The 0/0/4 contains 4 Relay Outputs for switching AC or DC power; the relays are Single Pole Double Throw (SPDT). Maximum DC Switching Voltage: 100VDC Maximum DC Switching Current: 5A Maximum AC Switching Voltage: 250VAC Maximum AC Switching Current: 10A Note: When a relay is in one switch position for a period of time,...

                small solenoid
                Price: $9.95
                Availability: In Stock
                Item #: ASM-SOL-SM -

                  If you are looking for a solenoid for your DIY, educational, or Arduino solenoid project the RobotGeek solenoids are a great choice. This is the Medium version of the solenoid line with a plunger travel of 5mm and up to 700 g/1.54 lbs lbs of force. (View the specifications tab for full information.) If you want to control this solenoid from your Arduino all you need is to add a RobotGeek Relay and power source and you have an Arduino Solenoid project! Check out our Arduino Solenoid Tutorial...

                  medium solenoid
                  Price: $14.95
                  Availability: In Stock
                  Item #: ASM-SOL-MD -

                    If you are looking for a solenoid for your DIY, educational, or Arduino solenoid project the RobotGeek solenoids are a great choice. This is the Medium version of the solenoid line with a plunger travel of 7mm and up to 1800 g/3.97 lbs lbs of force. (View the specifications tab for full information.) If you want to control this solenoid from your Arduino all you need is to add a RobotGeek Relay and power source and you have an Arduino Solenoid project! Check out our Arduino Solenoid Tutorial...

                    Phidgets InterfaceKit 8/8/8 - plus 6 Port Hub phidgets, PhidgetInterfaceKit 8/8/8 plus 6 Port Hub, Phidget 8/8/8 plus 6 Port Hub, phidget 888, phidgets 888
                    Price: $137.50
                    Availability: In Stock
                    Item #: PH-1019 -

                      The PhidgetInterfaceKit 8/8/8 with 6 Port USB Hub provides: * 8 Analog Inputs * 8 Digital Inputs with hardware noise filtering * 8 Digital Outputs * On-board powered 6-port full-speed (12Mbit/s) USB hubNote: the 8/8/8 no longer comes with a USB Cable.The Analog Inputs are used to measure continuous quantities, such as temperature, humidity, position, pressure, etc. Phidgets offers a wide variety of sensors that can be plugged directly into the board using the cable included with the sensor.The...

                      12v DC Motor Pump - Full View
                      Price: $24.95
                      Availability: In Stock
                      Item #: TI-TG-02B-DC12B -

                        If you are looking for a food safe Arduino Pump the RobotGeek Large Liquid Pump is a great solution. This pump is self priming, quiet, and can move up to 2 liters per minute. To use this for an Arduino Pump project all you need is a RobotGeek Relay and seperate power supply. The pump will work with standard aquarium tubing. The fit is a little tight, but the tubing will go on. We recommend picking up some of our food safe 3.5mm silicone tubing which fits great and goes on easier! ...

                        RobotGeek 12v Mini Self-Priming Pump
                        Price: $17.95
                        Availability: In Stock
                        Item #: RG-SMPUMP -

                          If you are looking for an Arduino Pump the RobotGeek small liquid and air pump is a great solution. This pump is self priming so it can be used for projects involving plant watering, suction, drainage, drink dispensing, barbots, and more. To use this for an Arduino Pump project all you need is a RobotGeek Relay and seperate power supply. The pump can operate at either 6 or 12 volts and packs a punch in a small package! Recommended Arduino Pump Tutorials: Arduino ShotBot Project Arduino Pump...

                          Phidgets InterfaceKit 8/8/8 (1018_2B) phidgets, PhidgetInterfaceKit 8/8/8, Phidget 8/8/8, phidget 888, phidgets 888, Phidgets 8/8/8
                          Price: $100.00
                          Availability: In Stock
                          Item #: PH-1018 -

                            Note: The 1018_2B is identical to the 1018_2, except that it comes pre-assembled in a plastic shell enclosure and this product no longer comes with a USB cable. If you need a USB cable you may purchase them separately here. 8 Analog Inputs 8 Digital Inputs 8 Digital Outputs The Analog Inputs are used to measure continuous quantities, such as temperature, humidity, position, pressure, etc. Phidgets offers a wide variety of sensors that can be plugged directly into the board using the cable...

                            Phidgets InterfaceKit 2/2/2 phidgets, PhidgetInterfaceKit 2/2/2, Phidget 2/2/2, phidget 222, phidgets 222, Phidgets 2/2/2
                            Price: $62.50
                            Availability: In Stock
                            Item #: PH-1011 -

                              Product Features Dongle Size 2 Analog Inputs with configurable data acquisition rates 2 Digital Inputs with hardware noise filtering 2 Digital Outputs Plugs directly into a computer's USB Port Product Description Designed for customers who only need a couple of Analog Inputs, Digital Inputs or Digital Outputs, the dongle size PhidgetInterfaceKit 2/2/2 is ideal for projects where space is critical. To keep the board small, we have removed the connectors from the board and brought them out...