Arduino Wireless SD Shield Arduino, Wireless, SD, Shield, Duemilanove, Diecimila, Arduino Board, Arduino Kit, Arduino Diecimila USB IO Board, Arduino IO Board, Arduino Diecimila, Arduino Diecimila Board, Arduino Wireless SD Shield
Price: $34.95
Availability: In Stock
Magyc Inc. Item #: MG-A000065 -

    The Wireless SD Shield provides a 3.3v regulated Digi Xbee slot for easy wireless connectivity, a uSD (micro Secure Digital) slot for onboard storage capabilities, and a compact prototyping board area for custom additions. Transmission LED indicator lights, a reset button, and serial select switch are also available for your convenience. Passthrough headers allow for additional Shields to be stacked on top.More information available soon!

    2A Motor Shield For Arduino 2A, Motor, controller, Shield, uno, dfrobot
    Price: $16.50
    Availability: In Stock
    DFRobot Item #: DF-DRI0009 -

      The Arduino product family is a great learning platform for electronics, programming and robotics, but most projects at some point require mobility. The 2A Motor Shield For Arduino allows for motor control with Arduino right away! Stack up this shield on your controller and drive motors with higher power requirements. Depending on the motor of choice, you can make it fast or handle a higher payload. This Arduino Compatible Motor Shield (2A) uses L298P chip which allow to drive two 7-12V DC...

      Sparkfun Arduino ProtoShield Kit Arduino, ProtoShield, Arduino ProtoShield, Arduino ProtoShield Kit, Arduino Board, Arduino Kit
      Price: $16.95
      Availability: In Stock
      SparkFun Item #: SF-DEV-07914 -

        Description: Riding on the waves of the very popular Arduino USB board is this small prototyping shield. Originally spawned with collaboration between the folks at SFE and ITP @ NYU, the Protoshield mates with the Arduino USB board and gives the user a small soldering area, two general LEDs, access to a BlueSMiRF socket, a general pushbutton switch, and most important of all - the Arduino reset switch is brought to the top level. This comes in kit form and must be soldered together by the end...

        Arduino Ethernet Shield Arduino, Ethernet, Shield, Duemilanove, Diecimila, Arduino Board, Arduino Kit, Arduino Diecimila USB IO Board, Arduino IO Board, Arduino Diecimila, Arduino Diecimila Board
        Price: $45.95
        Availability: Back Order
        Magyc Inc. Item #: MG-A000072 -

          The Arduino Ethernet Shield allows an Arduino board to connect to the internet. It is based on the Wiznet W5100ethernet chip (datasheet). The Wiznet W5100 provides a network (IP) stack capable of both TCP and UDP. It supports up to four simultaneous socket connections. Use the Ethernet library to write sketches which connect to the internet using the shield. The ethernet shield connects to an Arduino board using long wire-wrap headers which extend through the shield. This keeps...

          Arduino Wifi Shield Front
          Price: $84.98
          Availability: Back Order
          Magyc Inc. Item #: MG-A000058 -

            Connecting the Arduino to the internet isn't cool. You know what's cool? Connecting the Arduino to the internet wirelessly! --> Do you have a great arduino project that needs a wireless interent connection? Then check out the Arduino Wireless Shield!This shield will turn your Arduino into a wireless powerhouse, enabling you to connect to online servers, or even act as a server! This is also a great tool to attach your arduino to Wi-Fi enabled devices. The Wifi Shield uses an AVR32 processor,...

            Bluetooth Shield Bluetooth Shield
            Price: $22.95
            Availability: In Stock
            Seeed Studio Item #: SS-SLD63030P -

              The Bluetooth Shield integrates a Serial Bluetooth module. It can be easily used with Arduino/Seeedstudio for transparent wireless serial communication. You can choose two pins from Arduino D0 to D7 as Software Serial Ports to communicate with Bluetooth Shield (D0 and D1 is Hardware Serial Port). The shield also has two Grove connectors (one is Digital, the other is Analog) for you to install Grove modules. Features Seeeduino/Arduino compatible Up to10m communication distance in house without...

              EL Shield el wire shield, el shield, arduino el shield, seeeduino el shield, arduino shield, seeeduino shield
              Price: $26.50
              Availability: In Stock
              Seeed Studio Item #: SS-SLD01106P -

                The EL Shield kit is an easy to use shield to control electroluminescent (EL) devices (such as EL wire) with either an Arduino or Seeeduino. The board has 4 outputs so you can control up to 4 devices separately! It can drive EL wires at long as 15 m (49 ft). This shield come without the headers soldered on, so you'll have to attach them before use. If you know how to control an LED, you can control EL devices. The EL Shield makes it that easy! The shield uses pulse-width modulation (PWM), so...

                GPRS Shield GPRS, Shield, Duemilanove, Wireless Shield Diecimila, Arduino Board, Arduino Kit, Arduino Diecimila USB IO Board, Arduino IO Board, Arduino Diecimila, Arduino Diecimila Board, Arduino Wireless SD Shield
                Price: $59.95
                Availability: In Stock
                Seeed Studio Item #: SS-SLD33149P -

                  Description The GPRS (General Packet Radio Service) Shield is a new nonvoice value added service that delivers GSM/GPRS 850/900/1800/1900MHz performance for voice, SMS, Data, and Fax in a small form factor and with low power consumption. It is controlled via AT commands (GSM 07.07 ,07.05 and SIMCOM enhanced AT Commands), and fully compatible with Seeeduino/Arduino and Mega. The GPRS Shield has 12 GPIOs 2 PWMs and 1 ADC(They are all 2V8 logic). Features Quad-Band 850/ 900/ 1800/ 1900 MHz GPRS...

                  Seeed Motor Shield
                  Price: $19.50
                  Availability: In Stock
                  Seeed Studio Item #: SS-SLD80256P -

                    Quickly add motor control to your Arduino or Seeeduino with the Grove Motor Shield! You can use the shield to easily connect 2 brushed DC motors, which makes it great for controlling wheeled platforms like the Budget Bot Chassis. Use the Grove Motor Shield to control motors from 6-15 volts, with up to 2 amps per channel. Easily accessible screw terminals will let you connect your motors and external power. This shield is also great if you're using the Grove sensors, since it has 13 Grove ports...

                    Music Shield Music Shield, arduino music shield, arduino mp3 player
                    Price: $29.95
                    Availability: In Stock
                    Seeed Studio Item #: SS-INT109B2P -

                      Every project is better with music! Build your own music player with the music shield. Or use it to give your robot a voice and/or sound effects. The Music Shield is an ipod/iphone dock compatible shield. It can work with Arduino, Seeeduino, Seeeduino Mega and Arduino Mega2560. It is based on the VS1053b and can play variety of music format stored on MicroSD card with Seeed Studio provided Arduino Library. Note: Recording is only supported by Seeeduino Mega and Arduino Mega2560. Documentation...

                      Wifi Shield seeedstudio wifi shield, seeed studio wifi shield, wifi shield, arduino wifi shield, seeeduino wifi shield, wifi
                      Price: $59.90
                      Availability: Back Order
                      Seeed Studio Item #: SS-WLS06201P -

                        Seeed's Wifi Shield utilizes a RN171 wifi module to provide your Arduino with serial ethernet function. It only takes two pins to hook your device up to 802.11 b/g wireless networks! It features an independent antenna which can cover a wider range and transmit stronger signals. The wifi shield supports common TCP, UDP and FTP communication protocols creating a perfect solution to most wireless network projects such as smart home networks, robotic control, personal weather stations,...

                        XBee Shield 2.0 Xbee, xbee shield, arduino xbee shield, xbee communication, seeeduino xbee shield,
                        Price: $9.90
                        Availability: In Stock
                        Seeed Studio Item #: SS-SLD01103P -

                          The newest version of the Xbee Shield is a standardized and stackable shield for Arduino. You can easily stack any modules from the Bee series and build a wireless network for your project! In spite of that, it is also equipped with the function of level conversion which enables a double-way conversion between high and low IO levels. The reversed digital pins facilitate users to select TX-RX ports using jumper caps.***Seeed Studio's XBee Shield V2.0 comes unassembled and will require soldering...

                          RFIDuino Shield V1.2 Arduino RFID Shield, RFID Arduino, Arduino RFID, RFID Shield for Arduino, Arduino EM4102, Arduino RFID reader, V1.2
                          Price: $17.50-$34.95
                          Availability: In Stock
                          RobotGeek Item #: RG-RFIDUINO -

                            This page is for the RFIDuino V1.2. Visit this guide to see the differences between the Version 1.1 and 1.2 Hardware. The RFIDuino is an Arduino RFID Shield which makes Arduino RFID projects super easy to build. Just drop the RFIDuino Shield onto your Arduino microcontroller, load our sample code, and you'll be reading tags in no time! Our getting started guide will take you through the process of working with the RFIDuino from loading basic code to more advanced projects like triggering...

                            2.8" TFT Touch Shield 2.8" TFT Touch Shield, Arduino Touch screen, Touch shield, Touchscreen shield, Arduino Touchscreen LCD, Touchscreen LCD
                            Price: $49.95
                            Availability: In Stock
                            Seeed Studio Item #: SS-SLD62445P -

                              2.8'' TFT Touch Shield is an Arduino / Arduino Mega compatible multicolored TFT display with a 4-wire resistive touch-screen. It is available in an Arduino shield compatible pinout for attachment. The TFT driver is based on ST7781R with 8bit data and 4bit control interface.  Arduino / Mega Shield compatible footprint. TFT Resolution : 240 x 320 pixels Size : 2.8" (50.0 x 69.2 x 2.5 mm) Colors : 262K Backlight : LED Driver IC: ST7781R 4-Wire Resistive Touch Screen Application Ideas As a...

                              RobotGeek Sensor Shield ( Version 2 ) RobotGeek Sensor Shield, V2, Version 2, Arduino Sensor Shield, Scratch Sensor Shield, Arduino Bricks, Arduino Sensors, Arduino Motors, Arduino Starter Kit
                              Price: $7.95
                              Availability: In Stock
                              RobotGeek Item #: RG-SENSHIELDV2 -

                                The Arduino Platform is a great way for learning about electronics and programming, as well as creating microcontoller based projects. But even simple projects can get messy very quickly, leaving you with a pile of wires, breadboards, and components. With the RobotGeek Sensor System, you can put your project on the fast track and get it up and running in no time. The RobotGeek Sensor Shield will fit on any Standard Arduino Compatible board*, and break out the digital and analog pins into easy...

                                EL inverter wide view
                                Price: $8.50
                                Availability: In Stock
                                Seeed Studio Item #: SS-POW10301P -

                                  The Robust EL Inverter For EL Shield turns DC voltage from your Arduino or Geekduino into high frequency AC for powering electroluminescent (EL) devices. The rated input voltage is 3.3-5 V, so it should work well with most micro-controllers. It produces high frequency 110 V AC which is perfect for powering EL wire. Keep in mind that it does produce a quiet but audible high frequency noise when connected to power. In most applications it won't be noticeable. This inverter can power up to 15 m...

                                  ArbotiX Commander v2.0 Kit arbotix, robot controller, robocontroller, arbotix commander, arduino gamepad
                                  Price: $59.95
                                  Availability: In Stock
                                  InterbotiX Item #: ASM-ARBX-CMD-V2 -

                                    The ArbotiX Commander v2.0 is an Arduino compatible, open-source XBEE-wireless hand-held controller built specifically for controlling ArbotiX/NUKE powered walking robots (but it can be interfaced to virtually any microcontroller or PC). This gamepad style controller comes ready to be setup with the ArbotiX Robocontroller. The ArbotiX Commander v2.0 was meant to be hacked, modified, upgraded, and otherwise tinkered with, and uses a simple serial protocol to interface with other Xbee enabled...

                                    Electronic Brick Chassis V1.1 Electronic, Brick, Chassis, V1.1, arduino, freeduino, seeeduino
                                    Retail: $14.50
                                    Price: $5.00
                                    Availability: In Stock
                                    Seeed Studio Item #: SS-ELB127E4P -

                                      Electronic Brick Chassis is a modular 'plug n play' style dedicated Arduino, Seeeduino, and Freeduino interface shield. It breaks out your Duino's available I/O with convenient 3-pin ports and data buses. Plug in a variety of Phidgets & Electronic Brick Sensors, Inputs, Outputs, and Accessories! Yes! We can build electronics projects just as easy as piling bricks. The Arduino/Freeduino movement has made programming and physical computing easier than ever. The Electronic Brick...