USB A Male to B Male - 6ft Cable USB A to B 6ft
Price: $4.95
Availability: In Stock
Item #: CBL-USBA2B -

    It is a standard USB A to B cable. It is 6 feet long. It has gold plated connectors. Not much else to say. Buy one if you need it. Or don't. It won't hurt our feelings honestly.

    6 USB Cable Extension 6, ft, foot, feet, USB, Cable, Extension, white, gold
    Price: $4.95
    Availability: In Stock
    Monoprice Item #: CBL-USBMTF-WHT -

      Need to plug in a USB device, but it's just out of reach? Have a short USB cable with a proprietary connector? The 6' USB Extension cable is what you need! This cable has a standard USB A male connector on one end, and a standard USB A female connector on the other, allowing you to extend the reach of virtually any USB cable in your arsenal.

      USB 3.0 A to Micro B Cable - 1.5ft USB 3.0 A to Micro B Cable - 1.5ft, usb 3.0, usb 3.0 a, usb 3.0 a to micro b, usb micro b, usb charge cable
      Price: $2.95
      Availability: In Stock
      Monoprice Item #: CBL-USBA2MICROB -

        USB 3.0 A to Micro B cable.

        Premium USB to Micro USB Charge & Sync Cable - 6ft
        Price: $6.95
        Availability: In Stock
        RobotGeek Item #: CBL-USB2MICRO -

          This 6ft Micro USB Cable is perfect for powering and programming controllers like the RobotGeek Geekduino

          USB A Male to Mini B (5P) M - 6ft
          Price: $4.95
          Availability: In Stock
          Item #: CBL-USBA2MINI -

            Description This USB A plug to Mini 5 pin (one ID Pin) plug is designed for USB peripherals such as cellular phones, digital devices or PDA. Introduction: With much smaller than existing USB connectors, our 5 pin (one ID Pin) provides reliable host-to-peripherals connectivity for portable/hand-help PC architecture, cellular phones and other digital devices, such as, DSC and PDA. This product is fully compliant with USB 1.1 Standard Specification.

            USB A Male to A Male USB, A, Male, to, USB A Male
            Price: $5.95
            Availability: In Stock
            Item #: CBL-USBA2A -

              The USB A Male to A Male cable is a strange one. With a USB A Male plug on each end, this cable allows you to hook up USB devices in non-standard ways. If you need it, you know.

              Phidgets USB Isolator phidgets, Phidgets USB Isolator, USB Isolator, Isolator
              Price: $72.81
              Availability: In Stock
              Phidgets Inc Item #: PH-3060 -

                Product Features Protects your PC from overvoltage Increases system stability Protects from overvoltages up to 1kV USB speed selectable Product Description The USB Isolator is designed to protect your PC from harmful voltage that can flow from devices attached to your PC through the USB cable. The isolator is inserted between the Phidgets board and your PC. The USB Isolator can also be used to eliminate problems caused by ground “voltage” differences between USB Host and USB...