XBee 1mW Communication Module Xbee, Wireless, Robot communication, Communication, ZigBee, Zig Bee, X-bee, 802.15.4, XB24-AWI-001
Price: $24.99
Availability: In Stock
Item #: PX-32404 -

    This is the very popular 2.4GHz XBee module from Digi (formally Maxstream). These modules take the 802.15.4 stack (the basis for Zigbee) and wrap it into a simple to use serial command set. These modules allow a very reliable and simple communication between microcontrollers, computers, systems, really anything with a serial port! Point to point and multi-point networks are supported. These modules are great for working with Arduino systems and work with the built in serial port. Now these...

    UartSBee V5 (USB-Xbee-TTL Interface) USB, TTL, Xbee, Converter. V4
    Price: $24.95
    Availability: In Stock
    Seeed Studio Item #: ASM-SS-INT110B2P -

      DescriptionUartSBee v5' is FTDI cable compatible USB to Serial adapter equipped with BEE socket(20pin 2.0mm). The integrated FT232RL can be used for programming or communicating with MCUs. On the other hand, you might connect your PC to various wireless applications via a Bee compatible module. UartSBee provides breakouts for the bit-bang mode pins of FT232RL as well.This Bit-bang mode pins (8 I/O pins) can be used as a replacement for applications involving PC parallel port which is scares...