AX/MX DYNAMIXEL Servo Manager Kit AX Dynamixel Manager, Dynamixel Manager, Dynamixel Development Kit, MX Dynamixel Manager
Price: $90.95
Availability: In Stock
InterbotiX Item #: KIT-DXL-MGR -

The AX/MX DYNAMIXEL Servo Manager Kit is a perfect starting point for any serious project using the Robotis Dynamixel actuators. It contains everything needed to interface AX & MX-T series servos with the U2D2, including power/hub breakouts, and a cable pack. This kit provides access to the Dynamixel API, Roboplus Dynamixel Wizard for firmware updates, recovery, and an easy to use UI to configure & test servo attributes. A must have option for any serious Dynamixel developer!Note: This kit no...

FTDI Cable 5V FTDI Cable 5V
Price: $17.95
Availability: In Stock
SparkFun Item #: CBL-FTDIUSB -

The FTDI cable is a USB to Serial (TTL level) converter which allows for a simple way to connect TTL interface devices to USB. The I/O pins of this FTDI cable are configured to operate at 5V. The FTDI cable is designed around an FT232RQ, which is housed in a USB A connector. The other side of the cable is terminated with a 0.1" pitch, 6-pin connector with the following pinout: RTS, RX, TX, 5V, CTS, GND (RTS is the green cable and GND is black). This cable has the same pinout and functionality...