Phidgets Touch Sensor Phidgets Touch Sensor, Phidget Touch Sensor, Phidgets Analog Touch Sensor, Analog Touch Sensor
Price: $13.75
Availability: In Stock
Phidgets Inc Item #: PH-1129 -

    Phidget Touch Sensor The 1129 is a capacitive touch sensor and can detect a touch through plastic, glass, or paper. We recommend a material thickness of up to 1/2”. The sensor can work as a close proximity sensor, sensing objects at a distance of up to 1/2” from the board in all directions without direct contact. On the bottom side of the Touch Sensor there is a small exposed metallic pad. A soldered connection can be made to the pad to increase the size and dimensions of the touchable area,...

    Phidgets Linear Touch Sensor Phidgets Linear Touch Sensor, PhidgetLinearTouch, PhidgetLinearTouch sensor, Phidget Linear Touch Sensor
    Price: $50.00
    Availability: Back Order
    Phidgets Inc Item #: PH-1015 -

      The PhidgetLinearTouch detects changes in the capacitance between the on-board electrodes and the object making contact. The side of the circuit board opposite the connector and components is the side intended for contact. The 1015 can be mounted behind a sheet of glass or plastic; The recommended thickness is 1/8 inch. Use Silicon adhesive when attaching the Phidget to the material; standing the PhidgetLinearTouch off or creating space between the separation material and the Phidget can cause...

      Phidgets Circular Touch Sensor Phidgets Circular Touch Sensor, Phidget Circular Touch Sensor, phidget touch sensor, ipod touch sensor, ipod circular sensor
      Price: $40.00
      Availability: Back Order
      Phidgets Inc Item #: PH-1016 -

        The PhidgetCircularTouch detects changes in the capacitance between the on-board electrodes and the object making contact. The side of the circuit board opposite the connector and components is the side intended for contact. The 1016 can be mounted behind a sheet of glass or plastic; The recommended thickness is 1/8 inch. Use Silicon adhesive when attaching the Phidget to the material; standing the PhidgetCircularTouch off or creating space between the separation material and the Phidget can...