Item #: RFID-SM-AMP
Availability: Discontinued notify me
Price: $2.95


    Quantity

    25-99100-499500-9991000+

     Price Each 

    $2.80$2.66$2.36$2.07

    DISCLAIMER:

    Trossen Robotics does not advise or encourage users to implant the RFID tags we sell into humans or animals. These tags are not sold as medical products and are NOT sanitized for medical use. Trossen Robotics is NOT responsible for use of the tags in any form of implanting and we strongly advise against any such use of the tags we sell. We make no guarantee, claim, or authorization of use of our tags as human or animal implant products.

    Extra Small Glass RFID Ampoule Tag
    Frequency 125 kHz
    Protocol EM4102
    Read / Write Read only
    EEPROM Capacity 64 Bits
    Dimensions 2mm x 12mm
    Read Range 50.8mm