Item #: RFID-25DISK
Availability: Discontinued notify me
Price: $0.79


    Quantity

    25-99100-499500-9991000+

     Price Each 

    $0.75$0.71$0.63$0.55

    RFID EM4200 25mm Clear Plastic Disk
    Frequency 125 kHz
    Protocol EM4102
    Read / Write Read only
    EEPROM Capacity 64 Bits
    Dimensions 25mm diameter / approx 1mm thickness
    Read Range 76.2mm