One of the most favored IR range sensors on the market. Detects distances
from 4" to 30" (10cm-80cm).
Note: The sensor sold here is actually a Sharp IR GP2Y0A21YK0F. It has the same distance range as a GP2D12 and very similar analog output properties. The GP2D12 is extremely difficult to source currently, so these sensors provide a great alternative. For more information on the minor differences, please refer to the datasheets for each sensor:
Includes:
This product is part of the Phidgets family!
Phidgets are an easy to use set of USB-based building blocks for low cost
sensing and control from your PC. A wide array of sensors, I/O devices,
and controllers are available.
To view
the entire Phidgets product line, follow this link.
Getting Started with Phidgets
This product is made to connect to the Phidgets 8/8/8 Interface Kit!
The 8/8/8 is a USB-based interface board that features 8 analog inputs,
8 digital inputs, and 8 digital outputs. You can use the 8/8/8 to
monitor sensors, receive input from switches, control lights, trigger
external circuits, and much more; all through one USB port!
|