If you feel that you've received this message in error, please click here for more information.

Price: $7.00 Back Order

    Specifications

    Software Features

    Hardware Features

    DESCRIPTION

    This device provides power from the SMPS to the dynamixel. Connect the SMPS(for CM-5) to the DC terminal and connect the dynamixel using the cable. There are two 3P connector for AX series and two 4P connector for DX/RX series mounted on the SMPS2Dynamixel.

    The power line and communication line are all connected making it capable of becoming the role of the dynamixel expansion bus. When controlling the dynamixel with the USB2Dynamixel, power can be easily supplied. Can be used by connecting to a proper DC terminal. Can be used according to each dynamixel's proper voltage. However, the maximum supply voltage is 20V.

    A shrink tube is used to cover the circuit part to protect it from short circuit from metal substances.

    The DC jack on the SMPS adaptor is 2.5/5.5mm. If you are using one of our power supplies, you will need a 2.1-2.5 adaptor.

    INCLUDES

    SMPS2Dynamixel : 1 pc

    *Please use recommended voltage for every product. Using more than recommended may damage the circuit.*

    Software

    Hardware

    Packages

    Drawings

    Documentation